您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
532-00 - SM-fitting (spigot end / socket fitting) - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/532_00.prj},{NB=5321004650 532-00 DN100 DN100 PN16 (400)},{IN=5321004650},{DN1=100},{DN2X=100},{D2=118},{B1X=70.030},{D2X=116},{E=105},{PN=16},{H=181},{L=465},{L1=360},{SE=102},{B=179},{W=24.30},{X1=162.000},{X2=147.940},{X3=115.200},{Y1=65.930},{Y2=81.960},{Y3=142.930},{B2X=60.937},{BX=151.000},{HX=179.000},{A1X1=0.000},{DN=80},{DC=DE},{DN2=100},{MAT=Body: GJS-400, Hawle epoxy powder coated; Gaskets: EPDM for water},{MED=Potable water | Sewage water},{INFO=Factory preinstalled BAIO® lip gasket (BLD®) for DCI pipes; Observe information regarding surcharge for GKS seal. Factory preinstalled GKS gasket for water},{LOD=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN1
Nominal Diameter
[mm]
DN2
[mm]
D2
[mm]
E
[mm]
PN
Max. operating pressure
[bar]
H
[mm]
L
[mm]
L1
[mm]
B
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
INFO
Additional notice
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
5320801500
5320801500
80
80
98
105
16
153
230
150
151
19.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Factory preinstalled BAIO...
Notice 1: Product numbers...
5320802000
5320802000
80
80
98
105
16
153
280
200
151
19.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Factory preinstalled BAIO...
Notice 1: Product numbers...
5320803000
5320803000
80
80
98
105
16
153
380
300
151
19.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Factory preinstalled BAIO...
Notice 1: Product numbers...
5320807680
5320807680
80
80
98
105
16
153
850
770
151
19.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Factory preinstalled BAIO...
Notice 1: Product numbers...
5321004650
5321004650
100
100
118
105
16
181
465
360
179
24.30
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Factory preinstalled BAIO...
Notice 1: Product numbers...
5321012900
5321012900
100
100 (d 125)
125
105
16
181
290
195
179
24.30
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Factory preinstalled BAIO...
Notice 1: Product numbers...
5321254800
5321254800
125
125
144
115
16
201
480
380
196
24.30
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Factory preinstalled BAIO...
Notice 1: Product numbers...
5321500180
5321500180
150
150 (d 180)
180
115
16
223
300
190
249
35.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Factory preinstalled BAIO...
Notice 1: Product numbers...
5321504800
5321504800
150
150
170
115
16
212
480
370
239
35.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Factory preinstalled BAIO...
Notice 1: Product numbers...
5322005100
5322005100
200
200
222
125
16
272
510
395
302
35.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Factory preinstalled BAIO...
Notice 1: Product numbers...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表