您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: HellermannTyton
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
LTS-LTS Coupler Compression Fitting
HellermannTyton
Cable protection
HelaGuard Flexible Conduits and Fittings
Fittings for metallic conduits with liquid-tight cover
Powered by
CAD模型選擇
{hellermann_tyton/19/1439/1513/lts_lts_kompressionsverbinder_ip68.prj},{NB=166-32600},{IDNR=166-32600},{NO_CU_PER_OU=1.000},{PRICE_QUANT36=1.000},{QUANTITY_MIN=10.000},{QUANTITY_IN38=10.000},{PRICE_EUR_N=16.730},{TAX_N=0.190},{A=20.000},{C=39.500},{D=29.000},{E=14.500},{F=26.000},{K=14.5},{L=26},{M=39.5},{N=29},{PWID=1529},{DESCRIPTION14=Metallverschraubung Flüssigkeitsdicht, glatter PVC Mantel},{DESCRIPTION15=Mehrteiliger, Messing vernickelter Kompressionsverbinder inkl. Polyamid-Dichtung zur Kupplung zweier LTS-Schläuche.},{EAN=4031026308456},{ID_MANUFACT17=166-32600},{MANUFACTURE18=HellermannTyton},{MANUFACTURE19=LTS20-LTS20},{SPECIAL_TRE20=NONE},{CNSECLASS601=27-14-91-14},{MATERIAL=Messing vernickelt (NPB);Polyamid 6 (PA6)},{FARBE=Metall (ML)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
IDNR
Identification
ⁿ/ₐ
DESCRIPTION14
Short Description
ⁿ/ₐ
MANUFACTURE19
Manufacturer Type Description
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
LAENGE
Length
[mm]
NO_CU_PER_OU
Package Quantity
ⁿ/ₐ
QUANTITY_MIN
Minimum Order Quantity
ⁿ/ₐ
NENNMASS
Nominal diameter
[mm]
BETRIEBSTE130
Operating Temperature
ⁿ/ₐ
SWGRUNDKORPE1
SW main body
[mm]
SWGRUNDKORPE2
SW main body
[mm]
K
Minimum bore size
ⁿ/ₐ
L
SW main body
[mm]
M
Length
[mm]
N
SW main body
[mm]
HellermannTyton 166-32600
166-32600
Metallverschraubung Flüss...
LTS20-LTS20
Messing vernickelt (NPB);...
Metal (ML)
39.5
1.000
10.000
20
-50 °C to +135 °C
26
29
14.5
26
39.5
29
HellermannTyton 166-32601
166-32601
Metallverschraubung Flüss...
LTS25-LTS25
Messing vernickelt (NPB);...
Metal (ML)
46.9
1.000
10.000
25
-50 °C to +135 °C
33
35
18.0
33
46.9
35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表