您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
LB - Lubricators
HepcoMotion
GV3 Linear Motion System
Lubricators
Powered by
CAD模型選擇
{hepcomotion/07_gv3/07_09_lubricators/07_09_1_lubricators.prj},{NB=LB44F(F)},{CON=44},{CONX=34.0},{A=34},{A1=17},{B=20.0},{C=38.0},{D=15.00},{E=2.4},{F=25},{G=7.0},{G1=0.0},{H=11.50},{J=8.00},{K=22.0},{M=4.2},{PX1=2.4},{PX2=5.5},{QX1=3.0},{QX2=16},{RX1=4.0},{RX2=10},{RMAX=13.5},{RMIN=11.5},{CNSMASSEXACT=16},{VERS=4},{XX=11.8},{YY=17.0},{ZZ=0},{QQ=0},{VERSX=1},{ORDER=LB44},{CONY=0},{DESC=Lubricator},{USE=For Standard Bearings},{N=2.4 x 5.5},{P=Ø3 x 16},{Q=M4 x 10},{INFO=Website},{INFOEN=https://www.hepcomotion.com/dwnlds/gv3-linear-guide-system-catalogue#page=22},{INFODE=https://www.hepcomotion.com/de/downloads/gv3-linearfuehrungen/#page=22},{INFOFR=https://www.hepcomotion.com/fr/downloads/gv3-guidage-lineaire-a-galets-et-transmissions/#page=22},{LT=F}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
USE
Use With Pinions
ⁿ/ₐ
A
Width
[mm]
A1
Width
[mm]
B
Height
[mm]
C
Width
[mm]
D
Width
[mm]
E
Height
[mm]
F
Length
[mm]
G
Height
[mm]
H
Height
[mm]
J
Length
[mm]
K
Length
[mm]
M
Diameter
[mm]
N
Diameter
[mm]
P
Thread Size x depth
[mm]
Q
Thread Size x depth
[mm]
RMAX
Hight R Max.
[mm]
RMIN
Hight R Min.
[mm]
CNSMASSEXACT
Weight
[g]
LB12
LB12F
Lubricator
For Standard Bearings
17
7
10.0
13.0
5.20
2.0
12
3.1
5.46
3.00
6.5
2.7
1.7 x 2.5
Ø2.5 x 5
M2.5 x 6
3.0
2.5
2
LB20
LB20F
Lubricator
For Standard Bearings
19
8
12.0
22.5
6.50
2.0
13
7.2
6.75
4.75
13.0
2.7
1.7 x 2.5
Ø2.5 x 10
M2.5 x 6
8.0
7.5
3
LB25
LB25F
Lubricator
For Standard Bearings
25
12
16.5
28.0
9.90
2.0
18
5.5
9.00
6.00
16.0
3.2
2.4 x 4.5
Ø3 x 10
M3 x 8
7.5
5.5
6
LB44
LB44F
Lubricator
For Standard Bearings
34
17
20.0
38.0
15.00
2.4
25
7.0
11.50
8.00
22.0
4.2
2.4 x 5.5
Ø3 x 16
M4 x 10
13.5
11.5
16
LB76
LB76F
Lubricator
For Standard Bearings
50
25
33.5
57.0
22.70
4.5
38
10.0
19.00
12.00
33.0
5.2
2.7 x 9
Ø3.5 x 22
M5 x 12
18.5
13.0
44
LB195
LB195F
Lubricator
For Slimline Bearings
19
0
8.7
19.8
6.85
3.6
13
4.1
5.70
0.00
0.0
2.7
-
Ø3 x 12
M2.5 x 10
9.0
0.0
2
LB265
LB265F
Lubricator
For Slimline Bearings
25
0
10.3
25.0
11.50
4.0
18
4.7
6.80
0.00
0.0
3.2
-
Ø3.5 x 12
M3 x 8
8.5
0.0
4
LB360
LB360F
Lubricator
For Slimline Bearings
34
0
12.9
34.0
16.60
5.0
25
6.2
8.30
0.00
0.0
4.2
-
Ø5 x 16
M4 x 10
11.0
0.0
8
LB580
LB580F
Lubricator
For Slimline Bearings
50
0
21.9
57.0
26.50
7.5
38
12.5
14.30
0.00
0.0
5.2
-
Ø6 x 25
M5 x 16
19.0
0.0
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表