您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: HepcoMotion
Created: 17.11.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
HepcoMotion
BHJR / THJR - V Bearings
HepcoMotion
HDRT Heavy Duty Ring Guides and Track System
Bearings
Powered by
CAD模型選擇
{hepcomotion/09_hdrt/09_01_bearings/09_01_1_v_bearings.prj},{NB=THJR 64 C 12(HDRT)},{A=64},{B=41},{C=34},{D=22},{E=16},{F=1.25},{G=27},{HGEW=12},{J=0},{K=0},{L=0.0},{M=40},{N=5},{P=2.5},{R=13.5},{S=24},{U=28},{W=8},{WLCA=2500},{WLCR=8000},{BDRL=12899},{BSRL=21373},{CNSMASSEXACT=0.65},{VERS=2},{VERSX=2},{X1=30.000},{X2=0.000},{X3=0.000},{X4=0.000},{X5=0.000},{X6=0.000},{X7=2.000},{X8=0.000},{X9=0.000},{C1=41.200},{C2=39.600},{C3=37.000},{C4=28.300},{C5=0.400},{ORDER=THJR},{DESC=Through Hole Bearing 64},{USE1=HSS 25},{USE2=HSD 25},{H=M12},{INFO=Website},{INFOEN=https://www.hepcomotion.com/wp-admin/post.php?post=5348&action=edit},{INFODE=https://www.hepcomotion.com/de/downloads/hochleistungs-ring-und-schienensystem/},{JTYP=C},{NS=},{SL=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
USE1
For Use With V Slide
ⁿ/ₐ
USE2
For Use With V Slide
ⁿ/ₐ
A
Diameter
[mm]
B
Diameter
[mm]
C
Height
[mm]
D
Height
[mm]
E
Diameter
[mm]
F
Width
[mm]
G
Width across flats
[mm]
H
Thread
ⁿ/ₐ
J
Height
[mm]
K
Length
[mm]
L
Length
[mm]
T
Mounting Plate Screw Lengths min. / max.
[mm]
M
Height
[mm]
N
Height
[mm]
P
Height
[mm]
R
Height
[mm]
S
Diameter
[mm]
U
Diameter
[mm]
W
Diameter
[mm]
WLCA
Max Working Load Capacity - Axial
[N]
WLCR
Max Working Load Capacity - Radial
[N]
BDRL
Bearing Static Radial Load Capacities
[N]
BSRL
Bearing Dynamic Radial Load Capacities
[N]
CNSMASSEXACT
Weight
[kg]
BHJR 64 C
BHJR 64 C
Blind Hole Bearing 64
HSS 25
HSD 25
64
41
34
22
16
1.25
27
M10
43
26
10.0
0
0
5
0.0
0.0
0
0
10
2500
8000
12899
21373
0.65
THJR 64 C 12
THJR 64 C 12
Through Hole Bearing 64
HSS 25
HSD 25
64
41
34
22
16
1.25
27
M12
0
0
0.0
6.5 - 12.5
40
5
2.5
13.5
24
28
8
2500
8000
12899
21373
0.65
BHJR 95 C
BHJR 95 C
Blind Hole Bearing 95
HSS 25
HSD 25
95
72
34
22
20
2.00
40
M16
44
41
11.5
0
0
5
0.0
0.0
0
0
12
7000
20000
29340
41823
1.45
THJR 95 C 16
THJR 95 C 16
Through Hole Bearing 95
HSS 25
HSD 25
95
72
34
22
20
2.00
40
M16
0
0
0.0
9 - 16
40
5
3.0
17.0
30
34
10
7000
20000
29340
41823
1.45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表