您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
AURD - Rack Driven Carriage Plates
HepcoMotion
HDS2 Heavy Duty Linear Motion System
Rack Driven Carriage Plates
Powered by
CAD模型選擇
{hepcomotion/10_hds2/10_13_rack_driven_carr_plates/10_13_1_rd_carriage_plates_asmtab.prj},{NB=AURD 95 25W 2.5H},{A=450},{B=390},{C=334.9},{D=450},{E=80.0},{F=195},{G=200},{K=200},{L=610},{U=30},{V=46},{W1=10},{W2=20},{CNSMASSEXACT=31.2},{VERS=7},{ORDER=AURD 95 25W},{DESC=Rack Driven Carriage 95 Wide},{W=M10 x 20},{PPATH=assemblies/10_13_1_rd_carriage_plates_asmtpl.prj},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/hds2-heavy-duty-linear-motion-system/},{INFODE=https://www.hepcomotion.com/de/downloads/hds2-heavy-duty-linear-motion-system-catalogue/},{INFOFR=https://www.hepcomotion.com/fr/downloads/hds2-guidage-lineaire-pour-fortes-charges/},{INFOES=https://www.hepcomotion.com/es/downloads/hds2-sistema-de-guias-de-carga-pesada/},{MAT=},{RO=2.5H},{LB=},{CW=},{LPA=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
A
Width
[mm]
B
Width
[mm]
C
Width
[mm]
D
Length
[mm]
E
Length
[mm]
F
Length
[mm]
G
Length
[mm]
H
Length
[mm]
J
Width
[mm]
K
Length
[mm]
L
Length
[mm]
M
Width
[mm]
R
Height
[mm]
S
Height
[mm]
T
Height
[mm]
U
Height
[mm]
V
Height
[mm]
W
Thread Size x depth
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
AURD 64 25C 2.5S
AURD 64 25C 2.5S
Rack Driven Carriage 64 D...
310
250
231.9
385
62.5
145
190
80
135.5
180
510
128.5
68.0
179
187
30
46
M10 x 20
18.0
AURD 64 25C 3S
AURD 64 25C 3S
Rack Driven Carriage 64 C...
310
250
231.9
385
62.5
145
190
90
140.0
200
510
132.0
69.5
205
214
30
46
M10 x 20
18.3
AURD 64 25N 2.5S
AURD 64 25N 2.5S
Rack Driven Carriage 64 N...
300
240
213.9
365
62.5
135
190
80
139.5
180
490
132.5
68.0
179
187
30
46
M10 x 20
17.2
AURD 64 25W 2.5S
AURD 64 25W 2.5S
Rack Driven Carriage 64 W...
390
330
303.9
425
62.5
165
190
80
139.5
180
550
132.5
68.0
179
187
30
46
M10 x 20
22.6
AURD 95 25C 2.5H
AURD 95 25C 2.5H
Rack Driven Carriage 95 C...
375
315
262.9
430
80.0
185
200
80
169.9
200
590
164.1
68.0
179
187
30
46
M10 x 20
26.9
AURD 95 25N 2.5H
AURD 95 25N 2.5H
Rack Driven Carriage 95 N...
360
300
244.9
390
80.0
165
200
80
171.4
200
550
165.6
68.0
179
187
30
46
M10 x 20
25.0
AURD 95 25W 2.5H
AURD 95 25W 2.5H
Rack Driven Carriage 95 W...
450
390
334.9
450
80.0
195
200
80
171.4
200
610
165.6
68.0
179
187
30
46
M10 x 20
31.2
AURD 120 25C 2.5H
AURD 120 25C 2.5H
Rack Driven Carriage 120 ...
430
370
286.9
465
117.5
220
230
80
199.4
220
700
191.6
68.0
179
187
30
58
M10 x 20
42.6
AURD 120 25N 2.5H
AURD 120 25N 2.5H
Rack Driven Carriage 120 ...
410
350
268.9
415
117.5
195
230
80
198.4
220
650
190.6
68.0
179
187
30
58
M10 x 20
39.8
AURD 120 25W 2.5H
AURD 120 25W 2.5H
Rack Driven Carriage 120 ...
500
440
358.9
415
117.5
195
230
80
198.4
220
650
190.6
68.0
179
187
30
58
M10 x 20
44.6
AURD 128 33N 4H
AURD 128 33N 4H
Rack Driven Carriage 128 ...
480
420
335.9
525
122.5
245
250
110
231.9
240
770
210.5
68.0
221
236
30
58
M12 x 20
52.3
AURD 128 33W 4H
AURD 128 33W 4H
Rack Driven Carriage 128 ...
580
520
435.9
555
122.5
260
250
110
231.9
240
800
210.5
68.0
221
236
30
58
M12 x 20
60.0
AURD 150 33N 4H
AURD 150 33N 4H
Rack Driven Carriage 150 ...
530
470
357.9
575
137.5
295
240
110
256.9
240
850
235.5
68.0
221
236
50
85
M16 x 30
101.2
AURD 150 33W 4H
AURD 150 33W 4H
Rack Driven Carriage 150 ...
630
570
457.9
675
137.5
345
240
110
256.9
240
950
235.5
68.0
221
236
50
85
M16 x 30
124.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表