您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
AU - Standard Carriage Plates
HepcoMotion
HDS2 Heavy Duty Linear Motion System
Standard Carriage Plates
Powered by
CAD模型選擇
{hepcomotion/10_hds2/10_14_stand_carr_plates/10_14_1_std_carriage_plates_asmtab.prj},{NB=AU 95 25W},{A=450},{B=30},{C=334.9},{D=290},{E=390},{F=195},{G=22},{H=46},{J=40.5},{K=10},{L=450},{M1=10},{M2=20},{N=190.5},{O=114.5},{P=225.0},{R=115.0},{S=70},{CNSMASSEXACT=22.7},{VERS=8},{ORDER=AU 95 25W},{DESC=Wide Assembled Carriage 95},{USE1=HSS 25},{USE2=-},{USE3=-},{USE4=HB 25},{USE5=-},{SP=CD or GH},{BR=Ø95},{M=M10 x 20},{PPATH=assemblies/10_14_1_std_carriage_plates_asmtpl.prj},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/hds2-heavy-duty-linear-motion-system/},{INFODE=https://www.hepcomotion.com/de/downloads/hds2-heavy-duty-linear-motion-system-catalogue/},{MAT=},{LB=},{CW=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
USE1
For Use With Slides
ⁿ/ₐ
USE2
For Use With Slides
ⁿ/ₐ
USE3
For Use With Beam
ⁿ/ₐ
USE4
For Use With Beam
ⁿ/ₐ
USE5
For Use With Beam
ⁿ/ₐ
SP
Slide Position
ⁿ/ₐ
BR
Bearing
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
Thread Size x depth
ⁿ/ₐ
N
[mm]
O
[mm]
P
[mm]
R
[mm]
S
[mm]
CNSMASSEXACT
Weight
[kg]
AU 64 25D
AU 64 25D
Double edge Assembled Car...
-
HSD 25
-
-
-
-
Ø64
230
30
143.7
205
190
135
22
46
40.5
8
330
M10 x 20
77.5
1.5
115.0
82.0
60
9.0
AU 64 25C
AU 64 25C
Compact Assembled Carriag...
HSS 25
-
HB 25 C
-
-
AB or CD
Ø64
310
30
231.9
225
250
145
22
46
40.5
8
350
M10 x 20
141.5
65.5
155.0
85.0
60
11.6
AU 64 25N
AU 64 25N
Narrow Assembled Carriage...
HSS 25
-
-
HB 25
-
AB or EF
Ø64
300
30
213.9
205
240
135
22
46
40.5
8
330
M10 x 20
280.5
204.5
150.0
85.0
60
10.1
AU 64 25W
AU 64 25W
Wide Assembled Carriage 6...
HSS 25
-
-
HB 25
-
CD or GH
Ø64
390
30
303.9
265
330
165
22
46
40.5
8
390
M10 x 20
190.5
114.5
195.0
85.0
60
14.0
AU 95 25D
AU 95 25D
Double edge Assembled Car...
-
HSD 25
-
-
-
-
Ø95
290
30
174.7
230
250
165
22
46
40.5
10
390
M10 x 20
77.5
1.5
145.0
112.0
70
14.7
AU 95 25C
AU 95 25C
Compact Assembled Carriag...
HSS 25
-
HB 25 C
-
-
AB or CD
Ø95
375
30
262.9
270
315
185
22
46
40.5
10
430
M10 x 20
141.5
65.5
187.5
117.5
70
18.2
AU 95 25N
AU 95 25N
Narrow Assembled Carriage...
HSS 25
-
-
HB 25
-
AB or EF
Ø95
360
30
244.9
230
300
165
22
46
40.5
10
390
M10 x 20
280.5
204.5
180.0
115.0
70
16.7
AU 95 25W
AU 95 25W
Wide Assembled Carriage 9...
HSS 25
-
-
HB 25
-
CD or GH
Ø95
450
30
334.9
290
390
195
22
46
40.5
10
450
M10 x 20
190.5
114.5
225.0
115.0
70
22.7
AU 120 25D
AU 120 25D
Double edge Assembled Car...
-
HSD 25
-
-
-
-
Ø120
340
30
198.7
235
280
205
28
58
50.0
14
470
M12 x 20
105.0
17.0
170.0
135.0
84
28.5
AU 120 25C
AU 120 25C
Compact Assembled Carriag...
HSS 25
-
HB 25 C
-
-
AB or CD
Ø120
430
30
286.9
285
370
230
28
58
50.0
14
520
M12 x 20
147.5
59.5
215.0
145.0
85
33.6
AU 120 25N
AU 120 25N
Narrow Assembled Carriage...
HSS 25
-
-
HB 25
-
AB or EF
Ø120
410
30
268.9
290
350
235
28
58
50.0
14
530
M12 x 20
286.5
198.5
205.0
140.0
85
33.1
AU 120 25W
AU 120 25W
Wide Assembled Carriage 1...
HSS 25
-
-
HB 25
-
CD or GH
Ø120
500
30
358.9
290
440
235
28
58
50.0
14
530
M12 x 20
196.5
108.5
250.0
140.0
85
37.0
AU 128 33N
AU 128 33N
Narrow Assembled Carriage...
HSS 33
-
-
-
HB 33
AB or EF
Ø128
480
30
335.9
350
420
265
28
58
50.0
14
590
M12 x 20
370.5
286.5
240.0
140.0
100
39.1
AU 128 33W
AU 128 33W
Wide Assembled Carriage 1...
HSS 33
-
-
-
HB 33
CD or GH
Ø128
580
30
435.9
440
520
310
28
58
50.0
14
680
M12 x 20
270.5
186.5
290.0
140.0
100
48.2
AU 150 33N
AU 150 33N
Narrow Assembled Carriage...
HSS 33
-
-
-
HB 33
AB or EF
Ø150
530
50
357.9
385
470
300
40
85
80.0
22
660
M16 x 30
402.5
267.5
265.0
165.0
110
79.8
AU 150 33W
AU 150 33W
Wide Assembled Carriage 1...
HSS 33
-
-
-
HB 33
CD or GH
Ø150
630
50
457.9
435
570
325
40
85
80.0
22
710
M16 x 30
302.5
167.5
315.0
165.0
110
93.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表