您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
ALFO® Aluminium / Aluminium Dome Head - Standard Blind Rivet
Honsel-Group
Fasteners
Blind Rivet
Standard Blind Rivet
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/standard_blind_rivet/alfo_alal_fk.prj},{NB=Blind Rivet ALFO 10701040100 (l_5)},{ARTNR=10701040100},{D=4.0},{DB1=4.100},{KB1=5.0},{KB2=7.0},{SL1=10.0},{HK=1.00},{DK=8.0},{DM=2.5},{SBK=740.0},{ZBK=1240.0},{KG=0.98},{KGS=0.980},{MIN=24.000},{BEZ=HONSEL-Blindniet ALFO® Alu / Alu Flachkopf},{MAT1=Aluminium},{MAT2=Aluminium},{SU=EN AW-5251 [AlMg2]},{AU=offen},{KO=Flachkopf},{DIN=15981},{DB2=xxx},{G=xxx},{M=500},{ZTN=83082000},{EAN=4016111919182},{CL=23120402},{INFOPDF=PDF},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{EEA=xxx},{EAA=xxx},{EVA=xxx},{FORM=l},{KB=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
DIN
DIN EN ISO
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
TKH
ⁿ/ₐ
ECLS
ⁿ/ₐ
Blind Rivet ALFO 10701032...
10701032060
HONSEL-Blindniet ALFO® Al...
Aluminium
Aluminium
EN AW-5251 [AlMg2]
Open
Dome Head
15981
3.2
3.300
0.5
4.0
6.0
0.80
6.5
2.0
380.0
670.0
0.520
500
83082000
4016111919007
23120402
+/-0,2
23120402
Blind Rivet ALFO 10701032...
10701032080
HONSEL-Blindniet ALFO® Al...
Aluminium
Aluminium
EN AW-5251 [AlMg2]
Open
Dome Head
15981
3.2
3.300
3.5
6.0
8.0
0.80
6.5
2.0
380.0
670.0
0.560
500
83082000
4016111919014
23120402
+/-0,2
23120402
Blind Rivet ALFO 10701032...
10701032100
HONSEL-Blindniet ALFO® Al...
Aluminium
Aluminium
EN AW-5251 [AlMg2]
Open
Dome Head
15981
3.2
3.300
5.0
8.0
10.0
0.80
6.5
2.0
380.0
670.0
0.590
500
83082000
4016111919038
23120402
+/-0,2
23120402
Blind Rivet ALFO 10701032...
10701032120
HONSEL-Blindniet ALFO® Al...
Aluminium
Aluminium
EN AW-5251 [AlMg2]
Open
Dome Head
15981
3.2
3.300
7.0
9.0
12.0
0.80
6.5
2.0
380.0
670.0
0.660
500
83082000
4016111919045
23120402
+/-0,2
23120402
Blind Rivet ALFO 10701040...
10701040060
HONSEL-Blindniet ALFO® Al...
Aluminium
Aluminium
EN AW-5251 [AlMg2]
Open
Dome Head
15981
4.0
4.100
1.0
3.5
6.0
1.00
8.0
2.5
740.0
1240.0
0.760
500
83082000
4016111919052
23120402
+/-0,3
23120402
Blind Rivet ALFO 10701040...
10701040080
HONSEL-Blindniet ALFO® Al...
Aluminium
Aluminium
EN AW-5251 [AlMg2]
Open
Dome Head
15981
4.0
4.100
3.0
5.5
8.0
1.00
8.0
2.5
740.0
1240.0
0.880
500
83082000
4016111919168
23120402
+/-0,3
23120402
Blind Rivet ALFO 10701040...
10701040100
HONSEL-Blindniet ALFO® Al...
Aluminium
Aluminium
EN AW-5251 [AlMg2]
Open
Dome Head
15981
4.0
4.100
5.0
7.0
10.0
1.00
8.0
2.5
740.0
1240.0
0.980
500
83082000
4016111919182
23120402
+/-0,3
23120402
Blind Rivet ALFO 10701040...
10701040120
HONSEL-Blindniet ALFO® Al...
Aluminium
Aluminium
EN AW-5251 [AlMg2]
Open
Dome Head
15981
4.0
4.100
6.5
9.0
12.0
1.00
8.0
2.5
740.0
1240.0
0.990
500
83082000
4016111919205
23120402
+/-0,3
23120402
Blind Rivet ALFO 10701040...
10701040160
HONSEL-Blindniet ALFO® Al...
Aluminium
Aluminium
EN AW-5251 [AlMg2]
Open
Dome Head
15981
4.0
4.100
8.5
12.5
16.0
1.00
8.0
2.5
740.0
1240.0
1.110
500
83082000
4016111919212
23120402
+/-0,3
23120402
Blind Rivet ALFO 10701048...
10701048080
HONSEL-Blindniet ALFO® Al...
Aluminium
Aluminium
EN AW-5251 [AlMg2]
Open
Dome Head
15981
4.8
4.900
1.0
5.0
8.0
1.10
9.5
2.9
1140.0
1600.0
1.220
500
83082000
4016111919243
23120402
+/-0,3
23120402
Blind Rivet ALFO 10701048...
10701048100
HONSEL-Blindniet ALFO® Al...
Aluminium
Aluminium
EN AW-5251 [AlMg2]
Open
Dome Head
15981
4.8
4.900
4.0
7.0
10.0
1.10
9.5
2.9
1140.0
1600.0
1.410
500
83082000
4016111919267
23120402
+/-0,3
23120402
Blind Rivet ALFO 10701048...
10701048120
HONSEL-Blindniet ALFO® Al...
Aluminium
Aluminium
EN AW-5251 [AlMg2]
Open
Dome Head
15981
4.8
4.900
6.0
8.5
12.0
1.10
9.5
2.9
1140.0
1600.0
1.380
500
83082000
4016111919274
23120402
+/-0,3
23120402
Blind Rivet ALFO 10701048...
10701048140
HONSEL-Blindniet ALFO® Al...
Aluminium
Aluminium
EN AW-5251 [AlMg2]
Open
Dome Head
15981
4.8
4.900
8.0
10.5
14.0
1.10
9.5
2.9
1140.0
1600.0
2.050
500
83082000
4016111919298
23120402
+/-0,3
23120402
Blind Rivet ALFO 10701048...
10701048160
HONSEL-Blindniet ALFO® Al...
Aluminium
Aluminium
EN AW-5251 [AlMg2]
Open
Dome Head
15981
4.8
4.900
8.0
12.0
16.0
1.10
9.5
2.9
1140.0
1600.0
1.650
500
83082000
4016111919304
23120402
+/-0,3
23120402
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ALFO® Aluminium / Stainless Steel A2 Dome Head - Standard Blind Rivet
Honsel-Group
10.06.2024
ALFO® Stainless Steel A4 / Stainless Steel A4 Countersunk Head - Standard B...
Honsel-Group
10.06.2024
ALFO® Aluminium / Stainless Steel A2 Large Dome Head - Standard Blind Rivet
Honsel-Group
10.06.2024
B0441 - R-clips similar to DIN 11024
Blohm
03.06.2024
Standard blind rivet domed head aluminum - aluminum
Goebel
11.04.2022
ALFO® Aluminium / Stainless Steel A2 Countersunk Head - Standard Blind Rive...
Honsel-Group
10.06.2024
ALFO® Stainless Steel A4 / Stainless Steel A4 Dome Head - Standard Blind Ri...
Honsel-Group
10.06.2024
Retaining Pin - Retaining Pin
Febrotec
30.03.2022
OPTO® Steel / Steel Dome Head - Multigrip Blind Rivet - high strength
Honsel-Group
10.06.2024
Blind rivet nuts and bolts GO-BOLT round shank knurled blind rivet bolts fl...
Goebel
11.04.2022
ALFO® Stainless Steel A2 / Stainless Steel A2 Dome Head - Standard Blind Ri...
Honsel-Group
10.06.2024
ALFO® Stainless Steel A2 / Stainless Steel A2 Dome Head - Standard Blind Ri...
Honsel-Group
10.06.2024
D20.01 - Standard blind rivet
IMS UNIVERSAL Fastening elements
21.03.2022
TRI-GO triple claw blind rivet domed head aluminum - aluminum
Goebel
11.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表