您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
ALFO® Steel / Steel Dome Head - Standard Blind Rivet
Honsel-Group
Fasteners
Blind Rivet
Standard Blind Rivet
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/standard_blind_rivet/alfo_stst_fk.prj},{NB=Blind Rivet ALFO 10707048200 (l_11)},{ARTNR=10707048200},{D=4.8},{DB1=4.900},{KB1=11.0},{KB2=15.5},{SL1=20.0},{HK=1.10},{DK=9.5},{DM=2.7},{SBK=3180.0},{ZBK=4220.0},{KG=5.06},{KGS=5.060},{MIN=24.000},{BEZ=HONSEL-Blindniet ALFO® Stahl / Stahl Flachkopf},{MAT1=Stahl verzinkt},{MAT2=Stahl verzinkt},{SU=C4C [1.0303]},{AU=offen},{KO=Flachkopf},{DIN=15979},{DB2=xxx},{G=xxx},{M=500},{ZTN=83082000},{EAN=4016111922793},{CL=23120402},{INFOPDF=PDF},{EOLDATE=},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{FORM=l},{KB=11}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
DIN
DIN EN ISO
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
TKH
ⁿ/ₐ
ECLS
ⁿ/ₐ
Blind Rivet ALFO 10707030...
10707030050
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
3.0
3.100
0.5
2.5
5.0
0.80
6.3
1.9
1000.0
1340.0
1.270
500
83082000
4016111921536
23120402
+/-0,2
23120402
Blind Rivet ALFO 10707030...
10707030060
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
3.0
3.100
0.5
3.5
6.0
0.80
6.3
1.9
1000.0
1340.0
1.240
500
83082000
4016111921543
23120402
+/-0,2
23120402
Blind Rivet ALFO 10707030...
10707030070
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
3.0
3.100
2.0
4.5
7.0
0.80
6.3
1.9
1000.0
1340.0
1.310
500
83082000
4016111921581
23120402
+/-0,2
23120402
Blind Rivet ALFO 10707030...
10707030080
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
3.0
3.100
3.0
5.5
8.0
0.80
6.3
1.9
1000.0
1340.0
1.320
500
83082000
4016111921598
23120402
+/-0,2
23120402
Blind Rivet ALFO 10707030...
10707030100
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
3.0
3.100
5.0
7.0
10.0
0.80
6.3
1.9
1000.0
1340.0
1.590
500
83082000
4016111921659
23120402
+/-0,2
23120402
Blind Rivet ALFO 10707030...
10707030120
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
3.0
3.100
6.5
9.0
12.0
0.80
6.3
1.9
1000.0
1340.0
1.710
500
83082000
4016111921710
23120402
+/-0,2
23120402
Blind Rivet ALFO 10707032...
10707032050
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
3.2
3.300
0.5
2.5
5.0
0.80
6.5
2.0
1180.0
1560.0
1.360
500
83082000
4016111921765
23120402
+/-0,2
23120402
Blind Rivet ALFO 10707032...
10707032060
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
3.2
3.300
0.5
3.5
6.0
0.80
6.5
2.0
1180.0
1560.0
1.380
500
83082000
4016111921772
23120402
+/-0,2
23120402
Blind Rivet ALFO 10707032...
10707032080
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
3.2
3.300
3.0
5.5
8.0
0.80
6.5
2.0
1180.0
1560.0
1.520
500
83082000
4016111921802
23120402
+/-0,2
23120402
Blind Rivet ALFO 10707032...
10707032100
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
3.2
3.300
5.0
7.0
10.0
0.80
6.5
2.0
1180.0
1560.0
1.680
500
83082000
4016111921857
23120402
+/-0,2
23120402
Blind Rivet ALFO 10707032...
10707032120
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
3.2
3.300
6.5
9.0
12.0
0.80
6.5
2.0
1180.0
1560.0
1.780
500
83082000
4016111921888
23120402
+/-0,2
23120402
Blind Rivet ALFO 10707040...
10707040060
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
4.0
4.100
0.5
3.5
6.0
1.00
8.0
2.3
2100.0
2800.0
2.190
500
83082000
4016111921949
23120402
+/-0,3
23120402
Blind Rivet ALFO 10707040...
10707040070
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
4.0
4.100
2.0
4.5
7.0
1.00
8.0
2.3
2100.0
2800.0
2.290
500
83082000
4016111922038
23120402
+/-0,3
23120402
Blind Rivet ALFO 10707040...
10707040080
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
4.0
4.100
3.0
5.5
8.0
1.00
8.0
2.3
2100.0
2800.0
2.310
500
83082000
4016111922069
23120402
+/-0,3
23120402
Blind Rivet ALFO 10707040...
10707040090
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
4.0
4.100
4.0
6.5
9.0
1.00
8.0
2.3
2100.0
2800.0
2.400
500
83082000
4016111922151
23120402
+/-0,3
23120402
Blind Rivet ALFO 10707040...
10707040100
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
4.0
4.100
5.0
7.0
10.0
1.00
8.0
2.3
2100.0
2800.0
2.520
500
83082000
4016111922182
23120402
+/-0,3
23120402
Blind Rivet ALFO 10707040...
10707040120
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
4.0
4.100
6.0
9.0
12.0
1.00
8.0
2.3
2100.0
2800.0
2.670
500
83082000
4016111922298
23120402
+/-0,3
23120402
Blind Rivet ALFO 10707040...
10707040140
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
4.0
4.100
8.0
11.0
14.0
1.00
8.0
2.3
2100.0
2800.0
2.860
500
83082000
4016111922373
23120402
+/-0,3
23120402
Blind Rivet ALFO 10707040...
10707040160
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
4.0
4.100
9.0
12.5
16.0
1.00
8.0
2.3
2100.0
2800.0
3.080
500
83082000
4016111922397
23120402
+/-0,3
23120402
Blind Rivet ALFO 10707040...
10707040180
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
4.0
4.100
12.0
14.5
18.0
1.00
8.0
2.3
2100.0
2800.0
3.220
500
83082000
4016111922427
23120402
+/-0,3
23120402
Blind Rivet ALFO 10707040...
10707040200
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
4.0
4.100
12.0
16.5
20.0
1.00
8.0
2.3
2100.0
2800.0
3.460
500
83082000
4016111922441
23120402
+/-0,3
23120402
Blind Rivet ALFO 10707048...
10707048060
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
4.8
4.900
1.0
2.5
6.0
1.10
9.5
2.7
3180.0
4220.0
3.190
500
83082000
4016111922489
23120402
+/-0,3
23120402
Blind Rivet ALFO 10707048...
10707048070
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
4.8
4.900
1.0
3.5
7.0
1.10
9.5
2.7
3180.0
4220.0
3.130
500
83082000
4016111922502
23120402
+/-0,3
23120402
Blind Rivet ALFO 10707048...
10707048080
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
4.8
4.900
2.5
4.5
8.0
1.10
9.5
2.7
3180.0
4220.0
3.390
500
83082000
4016111922526
23120402
+/-0,3
23120402
Blind Rivet ALFO 10707048...
10707048090
HONSEL-Blindniet ALFO® St...
Galvanized steel
Galvanized steel
C4C [1.0303]
Open
Dome Head
15979
4.8
4.900
3.0
5.5
9.0
1.10
9.5
2.7
3180.0
4220.0
3.620
500
83082000
4016111922588
23120402
+/-0,3
23120402
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表