您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
ALFO® Aluminium / Steel Dome Head -Grooved - Standard Blind Rivet-grooved
Honsel-Group
Fasteners
Blind Rivet
Grooved Blind Rivet
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/standard_blind_rivet_grooved/alfo_alst_fk_ril.prj},{NB=Blind Rivet ALFO 10712040080 (l_11)_grooved},{ARTNR=10712040080},{D=4.0},{DB1=4.100},{KB1=11.0},{KB2=0.0},{SL1=8.0},{HK=1.00},{DK=8.0},{DM=2.0},{SBK=1000.0},{ZBK=1350.0},{KG=1.70},{KGS=1.700},{MIN=24.000},{BEZ=HONSEL-Blindniet ALFO® RILLIERT Alu / Stahl Flachkopf},{MAT1=Aluminium},{MAT2=Stahl verzinkt},{SU=EN AW-5754 [AlMg3]},{AU=offen},{KO=Flachkopf},{DIN=xxx},{DB2=xxx},{G=xxx},{M=500},{ZTN=83082000},{EAN=4016111926753},{CL=23120402},{INFOPDF=PDF},{EOLDATE=},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{FORM=l},{KB=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
TKD
ⁿ/ₐ
TKH
ⁿ/ₐ
ECLS
ⁿ/ₐ
Blind Rivet ALFO 10712032...
10712032100
HONSEL-Blindniet ALFO® RI...
Aluminium
Galvanized steel
EN AW-5754 [AlMg3]
Open
Dome Head
3.2
3.300
13.0
0.0
10.0
0.80
6.5
1.7
600.0
1000.0
1.120
500
83082000
4016111926746
23120402
-0,7
+/-0,3
23120402
Blind Rivet ALFO 10712040...
10712040080
HONSEL-Blindniet ALFO® RI...
Aluminium
Galvanized steel
EN AW-5754 [AlMg3]
Open
Dome Head
4.0
4.100
11.0
0.0
8.0
1.00
8.0
2.0
1000.0
1350.0
1.700
500
83082000
4016111926753
23120402
-1
+/-0,3
23120402
Blind Rivet ALFO 10712040...
10712040120
HONSEL-Blindniet ALFO® RI...
Aluminium
Galvanized steel
EN AW-5754 [AlMg3]
Open
Dome Head
4.0
4.100
15.0
0.0
12.0
1.00
8.0
2.0
1000.0
1350.0
1.780
500
83082000
4016111926777
23120402
-1
+/-0,3
23120402
Blind Rivet ALFO 10712048...
10712048100
HONSEL-Blindniet ALFO® RI...
Aluminium
Galvanized steel
EN AW-5754 [AlMg3]
Open
Dome Head
4.8
4.900
14.0
0.0
10.0
1.10
9.5
2.7
1350.0
1820.0
2.680
500
83082000
4016111926821
23120402
-1
+/-0,3
23120402
Blind Rivet ALFO 10712048...
10712048160
HONSEL-Blindniet ALFO® RI...
Aluminium
Galvanized steel
EN AW-5754 [AlMg3]
Open
Dome Head
4.8
4.900
20.0
0.0
16.0
1.10
9.5
2.7
1350.0
1820.0
3.030
500
83082000
4016111926852
23120402
-1
+/-0,3
23120402
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表