您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
SSM-R-KLSK Steel Small Countersunk Head - Blind Rivet Nut Knurled
Honsel-Group
Fasteners
Blind Rivet Nut
Blind Rivet Nut Knurled
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet_nut/blind_rivet_nut_knurled/ssmr_r_klsk_st_ksk.prj},{NB=Blind Rivet Nut knurled 10843060250 (l_0.3)},{ARTNR=10843060250},{D=9.0},{DB1=9.100},{KB1=0.3},{KB2=2.5},{SL1=15.0},{HK=0.70},{DK=10.0},{DM=0.0},{SBK=0.0},{ZBK=0.0},{KG=3.06},{KGS=3.060},{MIN=24.000},{ZTN=73181900},{EAN=4016111934147},{ECLS=23110812},{SL2=8.500},{AD=0.0},{AZ=12000},{G1=6.000},{NEW=1},{BEZ=HONSEL-Blindnietmutter SSM-R-KLSK Stahl Kleiner Senkkopf},{MAT1=Stahl verzinkt},{MAT2=},{SU=C4C [1.0303]},{AU=offen},{KO=Kleiner Senkkopf},{DIN=},{DB2=},{G=M6},{M=500},{INFOPDF=PDF},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{FORM=l},{KB=0.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
G
Thread
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
ECLS
eCLASS
ⁿ/ₐ
Blind Rivet Nut Knurled 1...
10843030150
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
5.0
5.100
M3
0.3
1.5
9.0
0.50
6.0
0.720
500
73181900
4016111934000
23110812
Blind Rivet Nut Knurled 1...
10843030200
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
5.0
5.100
M3
0.5
2.0
9.0
0.40
6.0
0.720
500
73181900
4016111934000
23110812
Blind Rivet Nut Knurled 1...
10843030350
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
5.0
5.100
M3
2.0
3.5
10.5
0.40
6.0
0.740
500
73181900
4016111934024
23110812
Blind Rivet Nut Knurled 1...
10843040200
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
6.0
6.100
M4
0.3
2.0
10.0
0.60
7.0
1.060
500
73181900
4016111934031
23110812
Blind Rivet Nut Knurled 1...
10843040400
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
6.0
6.100
M4
2.0
4.0
13.0
0.60
7.0
1.100
500
73181900
4016111934079
23110812
Blind Rivet Nut Knurled 1...
10843050250
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
7.0
7.100
M5
0.3
2.5
12.0
0.70
8.0
1.620
500
73181900
4016111934093
23110812
Blind Rivet Nut Knurled 1...
10843050300
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
7.0
7.100
M5
0.5
3.0
12.0
0.50
8.0
1.620
500
73181900
4016111934093
23110812
Blind Rivet Nut Knurled 1...
10843050400
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
7.0
7.100
M5
2.5
4.0
14.0
0.70
8.0
1.540
500
73181900
4016111934130
23110812
Blind Rivet Nut Knurled 1...
10843050450
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
7.0
7.100
M5
2.0
4.5
14.0
0.50
8.0
1.540
500
73181900
4016111934130
23110812
Blind Rivet Nut Knurled 1...
10843060250
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
9.0
9.100
M6
0.3
2.5
15.0
0.70
10.0
3.060
500
73181900
4016111934147
23110812
Blind Rivet Nut Knurled 1...
10843060300
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
9.0
9.100
M6
0.5
3.0
13.5
0.50
10.0
3.060
500
73181900
4016111934147
23110812
Blind Rivet Nut Knurled 1...
10843060500
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
9.0
9.100
M6
2.5
5.0
17.0
0.70
10.0
3.740
500
73181900
4016111934192
23110812
Blind Rivet Nut Knurled 1...
10843060600
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
9.0
9.100
M6
3.5
6.0
17.5
0.50
10.0
3.740
500
73181900
4016111934192
23110812
Blind Rivet Nut Knurled 1...
10843080350
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
11.0
11.100
M8
0.5
3.5
17.0
0.80
12.0
4.870
500
73181900
4016111934215
23110812
Blind Rivet Nut Knurled 1...
10843080400
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
11.0
11.100
M8
0.7
4.0
16.0
0.50
12.0
4.870
500
73181900
4016111934215
23110812
Blind Rivet Nut Knurled 1...
10843080500
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
11.0
11.100
M8
3.5
5.0
20.0
0.80
12.0
5.080
500
73181900
4016111934260
23110812
Blind Rivet Nut Knurled 1...
10843080600
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
11.0
11.100
M8
3.5
6.0
18.0
0.50
12.0
5.080
500
73181900
4016111934260
23110812
Blind Rivet Nut Knurled 1...
10843100450
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
13.0
13.100
M10
0.5
4.5
21.0
0.80
14.0
8.240
250
73181900
4016111934284
23110812
Blind Rivet Nut Knurled 1...
10843100600
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
13.0
13.100
M10
4.5
6.0
22.0
0.80
14.0
8.800
250
73181900
4016111934307
23110812
Blind Rivet Nut Knurled 1...
10843120400
HONSEL blind rivet nut SS...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
16.0
16.100
M12
1.0
4.0
23.0
1.30
17.0
14.440
100
73181900
4016111934314
23110812
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表