您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Multigrip Blind Rivet Nut - Multigrip Blind Rivet Nut OPTO-SSM
Honsel-Group
Fasteners
Blind Rivet Nut
Multigrip Blind Rivet Nut
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet_nut/multigrip_blind_rivet_nut/opto_ssm_st_sk.prj},{NB=Multigrip Blind Rivet Nut OPTO-SSM 10895500600 (l_1.5)},{ARTNR=10895500600},{D=7.0},{DB1=7.100},{KB1=1.5},{KB2=6.0},{SL1=15.0},{SL2=0.000},{HK=1.50},{DK=11.0},{DM=0.0},{AD=6.0},{AZ=9500},{SBK=0.0},{ZBK=0.0},{KG=1.93},{KGS=1.930},{MIN=24.000},{G1=5.000},{BEZ=HONSEL-Mehrbereichsblindnietmutter OPTO®-SSM Senkkopf},{MAT1=Stahl verzinkt},{MAT2=xxx},{SU=C4C [1.0303]},{AU=offen},{KO=Senkkopf},{DIN=xxx},{DB2=xxx},{G=M5},{M=500},{INFOPDF=PDF},{EAN=4016111943392},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{EEA=xxx},{EAA=xxx},{EVA=xxx},{FORM=l},{KB=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
G
Thread
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
SL2
max. Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
AD
max. tightening
[mm]
AZ
axial tensile force
[mm]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
EAN
ⁿ/ₐ
ZTN
ⁿ/ₐ
ECLS
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
Multigrip Blind Rivet Nut...
10895400600
HONSEL-Mehrbereichsblindn...
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
6.0
6.100
M4
1.5
6.0
14.0
0.000
1.50
10.0
4.0
5200
1.410
500
4016111943354
73181900
23110812
23110812
Multigrip Blind Rivet Nut...
10895500600
HONSEL-Mehrbereichsblindn...
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
7.0
7.100
M5
1.5
6.0
15.0
0.000
1.50
11.0
6.0
9500
1.930
500
4016111943392
73181900
23110812
23110812
Multigrip Blind Rivet Nut...
10895600600
HONSEL-Mehrbereichsblindn...
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
9.0
9.100
M6
1.5
6.0
17.5
0.000
1.50
13.0
11.0
15500
3.760
500
4016111943439
73181900
23110812
23110812
Multigrip Blind Rivet Nut...
10895800750
HONSEL-Mehrbereichsblindn...
Galvanized steel
C4C [1.0303]
Open
Countersunk Head
11.0
11.100
M8
1.5
7.5
21.5
0.000
1.50
16.0
24.0
21500
6.530
500
4016111943477
73181900
23110812
23110812
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表