您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Self Clinching Stud - High Strength Stud V-HFH
Honsel-Group
Fasteners
Self Clinching Part
Self Clinching Stud
Powered by
CAD模型選擇
{honsel/fasteners/self_clinching_part/self_clinching_stud/v_hfh_st_ver.prj},{NB=High Strength Stud V-HFH 10475060050 (l)},{ARTNR=10475060050},{G1=6.000},{ELHELP=50.000},{EKB=1.5},{ELDHELP=6.00},{EBT=0.0},{EA=0.00},{EC=0.00},{EEHELP=9.400},{EGL=2.8},{ET=1.27},{EARL=11.5},{EBHA=43},{EEA=29.0},{EAA=1270},{EVA=14.0},{EEHS=59},{EES=33.0},{EAS=1750},{EVS=14.00},{EEHE=0.0},{EEE=0.0},{EAE=0},{EVE=0.0},{ZTN=0},{EAN=0},{BEZ=Einpressgewindebolzen V-HFH Stahl},{MAT1=Stahl verzinkt},{MAT2=xxx},{SU=verzinkt},{AU=xxx},{EG=M6},{EMAT=Stahl},{EO=verzinkt},{EL=50,0},{ELD=6,0 +0,13},{EE=9,4 ±0,25},{EAZDA=10},{EAZDS=10},{INFOPDF=PDF},{KO=xxx},{D=xxx},{DB1=>>>},{DB2=>>>},{G=>>>},{KB1=>>>},{KB2=xxx},{SL1=>>>},{SL2=xxx},{HK=xxx},{DK=xxx},{DM=xxx},{SBK=xxx},{ZBK=xxx},{AD=xxx},{FORM=l}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
EG
Thread
ⁿ/ₐ
EMAT
Material
ⁿ/ₐ
EO
Surface
ⁿ/ₐ
EL
Length (L) Total value
ⁿ/ₐ
EKB
minute Sheet thickness of
[mm]
ELD
Hole Dm total value
[mm]
EE
Head Dm (E) Total value
ⁿ/ₐ
EGL
Threadless length (S)
[mm]
ET
Body depth (T) Total value
[mm]
EARL
min. Distance edge to hole center
[mm]
EBHA
Sheet metal hardness HRB aluminium
ⁿ/ₐ
EEA
Pressing force stainless steel
[kN]
EAA
Expressing force Stainless Steel
[N]
EVA
Torsion resistance stainless steel
[Nm]
EEHS
Insertion force HRB steel
[kN]
EES
Pressing force steel
[kN]
EAS
Expressing force steel
[N]
EVS
Twist resistance steel
[Nm]
EAZDA
Max Anziehdrehmoment Alu
ⁿ/ₐ
EAZDS
Max Anziehdrehmoment Stahl
ⁿ/ₐ
High Strength Stud V-HFH ...
10475050015
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M5
Steel
verzinkt
15,0
1.3
5,0 +0,13
7,8 ±0,25
2.7
1.14
10.7
15
13.0
800
5.4
65
26.0
1500
7.60
4.4
4.4
High Strength Stud V-HFH ...
10475050020
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M5
Steel
verzinkt
20,0
1.3
5,0 +0,13
7,8 ±0,25
2.7
1.14
10.7
15
13.0
800
5.4
65
26.0
1500
7.60
4.4
4.4
High Strength Stud V-HFH ...
10475050025
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M5
Steel
verzinkt
25,0
1.3
5,0 +0,13
7,8 ±0,25
2.7
1.14
10.7
15
13.0
800
5.4
65
26.0
1500
7.60
4.4
4.4
High Strength Stud V-HFH ...
10475050030
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M5
Steel
verzinkt
30,0
1.3
5,0 +0,13
7,8 ±0,25
2.7
1.14
10.7
15
13.0
800
5.4
65
26.0
1500
7.60
4.4
4.4
High Strength Stud V-HFH ...
10475050035
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M5
Steel
verzinkt
35,0
1.3
5,0 +0,13
7,8 ±0,25
2.7
1.14
10.7
15
13.0
800
5.4
65
26.0
1500
7.60
4.4
4.4
High Strength Stud V-HFH ...
10475050040
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M5
Steel
verzinkt
40,0
1.3
5,0 +0,13
7,8 ±0,25
2.7
1.14
10.7
15
13.0
800
5.4
65
26.0
1500
7.60
4.4
4.4
High Strength Stud V-HFH ...
10475050050
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M5
Steel
verzinkt
50,0
1.3
5,0 +0,13
7,8 ±0,25
2.7
1.14
10.7
15
13.0
800
5.4
65
26.0
1500
7.60
4.4
4.4
High Strength Stud V-HFH ...
10475060015
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M6
Steel
verzinkt
15,0
1.5
6,0 +0,13
9,4 ±0,25
2.8
1.27
11.5
43
29.0
1270
14.0
59
33.0
1750
14.00
10
10
High Strength Stud V-HFH ...
10475060020
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M6
Steel
verzinkt
20,0
1.5
6,0 +0,13
9,4 ±0,25
2.8
1.27
11.5
43
29.0
1270
14.0
59
33.0
1750
14.00
10
10
High Strength Stud V-HFH ...
10475060025
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M6
Steel
verzinkt
25,0
1.5
6,0 +0,13
9,4 ±0,25
2.8
1.27
11.5
43
29.0
1270
14.0
59
33.0
1750
14.00
10
10
High Strength Stud V-HFH ...
10475060030
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M6
Steel
verzinkt
30,0
1.5
6,0 +0,13
9,4 ±0,25
2.8
1.27
11.5
43
29.0
1270
14.0
59
33.0
1750
14.00
10
10
High Strength Stud V-HFH ...
10475060035
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M6
Steel
verzinkt
35,0
1.5
6,0 +0,13
9,4 ±0,25
2.8
1.27
11.5
43
29.0
1270
14.0
59
33.0
1750
14.00
10
10
High Strength Stud V-HFH ...
10475060040
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M6
Steel
verzinkt
40,0
1.5
6,0 +0,13
9,4 ±0,25
2.8
1.27
11.5
43
29.0
1270
14.0
59
33.0
1750
14.00
10
10
High Strength Stud V-HFH ...
10475060050
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M6
Steel
verzinkt
50,0
1.5
6,0 +0,13
9,4 ±0,25
2.8
1.27
11.5
43
29.0
1270
14.0
59
33.0
1750
14.00
10
10
High Strength Stud V-HFH ...
10475080015
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M8
Steel
verzinkt
15,0
2.0
8,0 +0,13
12,5 ±0,25
3.5
1.78
12.7
39
35.6
1700
30.0
58
44.5
2200
30.00
21.7
21.7
High Strength Stud V-HFH ...
10475080020
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M8
Steel
verzinkt
20,0
2.0
8,0 +0,13
12,5 ±0,25
3.5
1.78
12.7
39
35.6
1700
30.0
58
44.5
2200
30.00
21.7
21.7
High Strength Stud V-HFH ...
10475080025
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M8
Steel
verzinkt
25,0
2.0
8,0 +0,13
12,5 ±0,25
3.5
1.78
12.7
39
35.6
1700
30.0
58
44.5
2200
30.00
21.7
21.7
High Strength Stud V-HFH ...
10475080030
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M8
Steel
verzinkt
30,0
2.0
8,0 +0,13
12,5 ±0,25
3.5
1.78
12.7
39
35.6
1700
30.0
58
44.5
2200
30.00
21.7
21.7
High Strength Stud V-HFH ...
10475080035
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M8
Steel
verzinkt
35,0
2.0
8,0 +0,13
12,5 ±0,25
3.5
1.78
12.7
39
35.6
1700
30.0
58
44.5
2200
30.00
21.7
21.7
High Strength Stud V-HFH ...
10475080040
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M8
Steel
verzinkt
40,0
2.0
8,0 +0,13
12,5 ±0,25
3.5
1.78
12.7
39
35.6
1700
30.0
58
44.5
2200
30.00
21.7
21.7
High Strength Stud V-HFH ...
10475080050
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M8
Steel
verzinkt
50,0
2.0
8,0 +0,13
12,5 ±0,25
3.5
1.78
12.7
39
35.6
1700
30.0
58
44.5
2200
30.00
21.7
21.7
High Strength Stud V-HFH ...
10475100015
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M10
Steel
verzinkt
15,0
2.3
10,0 +0,13
15,7 ±0,25
4.1
2.29
13.7
39
40.0
2445
36.0
58
54.0
3470
49.00
36.6
36.6
High Strength Stud V-HFH ...
10475100020
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M10
Steel
verzinkt
20,0
2.3
10,0 +0,13
15,7 ±0,25
4.1
2.29
13.7
39
40.0
2445
36.0
58
54.0
3470
49.00
36.6
36.6
High Strength Stud V-HFH ...
10475100025
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M10
Steel
verzinkt
25,0
2.3
10,0 +0,13
15,7 ±0,25
4.1
2.29
13.7
39
40.0
2445
36.0
58
54.0
3470
49.00
36.6
36.6
High Strength Stud V-HFH ...
10475100030
High Strength Stud V-HFH ...
Galvanized steel
verzinkt
M10
Steel
verzinkt
30,0
2.3
10,0 +0,13
15,7 ±0,25
4.1
2.29
13.7
39
40.0
2445
36.0
58
54.0
3470
49.00
36.6
36.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表