您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
GVCN - Hydraulic cylinder, double acting, GVCN serie, ISO Seals. Hydraulic cylinders series GVCN, Working pressure : 500 Bar, Bores Ø25... 125 mm. Robust and fast, ideal for heavy movements.
HPS International
CYLINDERS
HYDRAULIC BLOCK CYLINDERS
Powered by
CAD模型選擇
{hp_systems/cylinders/block_cylinders/gvcn.prj},{NB=GVCN 50 M20 ET N L1 S 10 61_0},{PDF=Open PDF},{BORE=50},{M=M20},{RE=ET},{SQ=N},{OM=L1},{ROD=S},{STROKE=10},{POS=0},{X=61.0},{MS=},{AB=},{CB=},{ITH=},{MM=28},{O=R12},{PC=6},{RG=40},{T=10.0},{Y=10},{M1=M12},{MP=30},{MX=M16x2},{NFX=M16x2},{XMIN=61},{PPATH=gvcn/gvcn_asmtpl.prj},{KEYWORDS=cylinder, hydraulic cylinder, bloc cylinder, double acting cylinder, ISO Seals}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
ⁿ/ₐ
BORE
Ø Bore
[mm]
MM
Ø Rod
[mm]
A
[mm]
B
[mm]
C
[mm]
D
Ø D
[mm]
E
[mm]
F
[mm]
H
[mm]
J
[mm]
JG
Ø JG
[mm]
LS
L + Stroke
[mm]
L
[mm]
L1
[mm]
O
Ø O - O-Ring Seals
ⁿ/ₐ
PC
[mm]
RG
[mm]
T
Ø T
[mm]
Y
[mm]
M1
Ø M
ⁿ/ₐ
MP
[mm]
STROKEMINI
Stroke mini
[mm]
GVCN 25 M20 ET N L1 S 10 ...
GVCN 25 M20 ET N L1 S 10 ...
25
16
60
0
10
9
45
30
50
26
0
83
73
0
R7
5
0
5.5
7
M8
15
10
GVCN 32 M20 ET N L1 S 10 ...
GVCN 32 M20 ET N L1 S 10 ...
32
18
75
0
12
11
57
36
66
38
0
94
84
0
R9
5
26
6.5
8
M8
15
10
GVCN 40 M20 ET N L1 S 10 ...
GVCN 40 M20 ET N L1 S 10 ...
40
22
90
0
12
11
72
42
76
45
0
105
95
0
R12
5
32
10.0
10
M10
20
10
GVCN 50 M20 ET N L1 S 10 ...
GVCN 50 M20 ET N L1 S 10 ...
50
28
100
0
15
13
80
48
86
50
0
115
105
0
R12
6
40
10.0
10
M12
30
10
GVCN 63 M20 ET N L1 S 15 ...
GVCN 63 M20 ET N L1 S 15 ...
63
36
120
0
20
17
94
52
106
60
0
135
120
0
R13
6
48
12.0
12
M16
35
15
GVCN 80 M20 ET N L1 S 15 ...
GVCN 80 M20 ET N L1 S 15 ...
80
45
150
0
20
21
118
56
130
70
0
155
140
0
R14
8
60
14.0
14
M20
40
15
GVCN 100 M20 ET N L1 S 20...
GVCN 100 M20 ET N L1 S 20...
100
56
170
0
24
21
136
60
155
85
0
174
154
0
R14
8
76
14.0
14
M24
50
20
GVCN 125 M20 ET N L1 S 20...
GVCN 125 M20 ET N L1 S 20...
125
70
200
0
28
23
163
64
182
100
0
200
180
0
R14
8
96
14.0
15
M24
50
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表