您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
SS.DSS - Stainless double swivel shackle
HPS International
LIFTING
SWIVEL RINGS
Powered by
CAD模型選擇
{hp_systems/lifting/swivel_rings/ss_dss.prj},{NB=SS.DSS M48_0},{REF=SS.DSS M48},{ROT=0},{WLL=6.4 T0},{SF=4},{DIA=M48 (x5)},{L=68},{TT=600 N.m},{S=19},{A=79},{B=38},{C=90},{D=125},{E=91},{F=184},{G=33},{WEI=11.0},{CNSMASSEXACT=11.00},{PPATH=ss_dss/ss_dss_asmtpl.prj},{DEEPLINK=SS.DSS M48},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Reference
ⁿ/ₐ
WLL
Working load limit
ⁿ/ₐ
SF
Safety factor
ⁿ/ₐ
DIA
Diameter
ⁿ/ₐ
L
[mm]
TT
Tightening torque
ⁿ/ₐ
S
mm/Inch
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
CNSMASSEXACT
Weight
[kg]
SS.DSS M24
SS.DSS M24
2.7 T0
5
M24 (x3)
36
160 N.m
19
61
31
70
104
73
145
29
5.20
SS.DSS M30
SS.DSS M30
3.5 T0
5
M30 (x3.5)
45
250 N.m
19
61
31
70
104
73
145
29
5.20
SS.DSS M33
SS.DSS M33
3.5 T0
5
M33 (x3.5)
50
250 N.m
19
61
31
70
104
73
145
29
5.20
SS.DSS M36
SS.DSS M36
5 T0
5
M36 (x4)
54
320 N.m
19
61
31
70
104
73
145
29
5.20
SS.DSS M36x3
SS.DSS M36x3
5 T0
5
M36 (x3)
54
320 N.m
19
61
31
70
104
73
145
29
5.20
SS.DSS M39
SS.DSS M39
5 T0
5
M39 (x4)
54
320 N.m
19
61
31
70
104
73
145
29
5.40
SS.DSS M42
SS.DSS M42
6 T0
5
M42 (x4.5)
63
400 N.m
19
61
31
70
104
73
145
29
5.40
SS.DSS M42x3
SS.DSS M42x3
6 T0
5
M42 (x3)
63
400 N.m
19
61
31
70
104
73
145
29
5.40
SS.DSS M45
SS.DSS M45
6 T0
4
M45 (x4.5)
63
400 N.m
19
61
31
70
104
73
145
29
5.70
SS.DSS M48
SS.DSS M48
6.4 T0
4
M48 (x5)
68
600 N.m
19
79
38
90
125
91
184
33
11.00
SS.DSS M48x3
SS.DSS M48x3
6.4 T0
4
M48 (x3)
68
600 N.m
19
79
38
90
125
91
184
33
11.00
SS.DSS M48x4
SS.DSS M48x4
6.4 T0
4
M48 (x4)
68
600 N.m
19
79
38
90
125
91
184
33
11.00
SS.DSS M52
SS.DSS M52
6.4 T0
4
M52 (x5)
68
600 N.m
19
79
38
90
125
91
184
33
11.20
SS.DSS M56
SS.DSS M56
8 T0
4
M56 (x5,5)
78
600 N.m
19
79
38
90
125
91
184
33
11.30
SS.DSS M56x4
SS.DSS M56x4
8 T0
4
M56 (x4)
78
600 N.m
19
79
38
90
125
91
184
33
11.40
SS.DSS U100
SS.DSS U100
600 LBS
5
UNC 1-8
40
200 F.L
3/4
61
31
70
104
73
145
29
5.20
SS.DSS U125
SS.DSS U125
7500 LBS
5
UNC 1-1/4-7
45
200 F.L
3/4
61
31
70
104
73
145
29
5.20
SS.DSS U138
SS.DSS U138
7500 LBS
5
UNC 1-3/8-6
54
300 F.L
3/4
61
31
70
104
73
145
29
5.20
SS.DSS U150
SS.DSS U150
11000 LBS
5
UNC 1-1/2-6
61
300 F.L
3/4
61
31
70
104
73
145
29
5.40
SS.DSS U200
SS.DSS U200
14000 LBS
4
UNC 2-4 1/2
76
450 F.L
3/4
79
38
90
125
91
184
33
11.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DSS - Double swivel shackle, High tensile, GRADUP
HPS International
28.01.2020
DSS - Universal Swivel Shackle, GRADUP
CODIPRO
06.09.2023
SS.FE.DSR - Stainless stell female double swivel ring
CODIPRO
06.09.2023
DSR+C - Double swivel rings with centring, High tensile, Class > 8
HPS International
29.01.2020
DSS+C - Double swivel shackle with centring, High tensile, Class > 8
D-M-E
04.08.2020
Modèle 18-111 - Anneau de levage à double articulation à tige filetée, char...
EMILE MAURIN - Eléments Standard Mécaniques
05.07.2021
BN 297 - Wire rope clips (DIN 741; DIN 555), Malleable cast iron / steel, z...
Bossard Catalog
31.10.2023
R0218 - Two fitting diameters guide pillar, tight fit - R011
PlaSteel
17.06.2021
DSR - Double swivel lifting ring, GRADUP
CODIPRO
06.09.2023
813X - PERFORMER HEAVY LIFT SWIVEL HOIST RING
CARCANO
12.10.2022
ADLm - Steel eye bolt, male
HPC
17.02.2022
DSS - Double swivel shackle, High tensile, Class > 8
D-M-E
04.08.2020
DSS+C - Double swivel shackle with centring, High tensile, Class > 8
HPS International
29.01.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表