您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
GA-1 - Gas spring - Force fixed from 50 to 400N. Simplified drawing
HPC
Mechanical drive components
Springs
Steel and stainless steel gas springs
Powered by
CAD模型選擇
{hpc/v1/springs/gas/ga_1.prj},{NB=hpc_GA6200200_200},{REF=GA6200200},{POS=200},{T=Taille 6},{COU=200},{L=440},{L1=240},{D1=15},{D2=6},{T1=M5},{N=6},{P=17},{E=8},{ZAH=20},{F=200},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=ga_1_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
T
Size
ⁿ/ₐ
COU
Stroke
[mm]
L
Max.
[mm]
L1
[mm]
D1
ØD1
[mm]
D2
ØD1
[mm]
T1
ØT
ⁿ/ₐ
N
ØN
[mm]
P
[mm]
E
[mm]
ZAH
Oil zone length
[mm]
F
Force
[N]
REP
View
ⁿ/ₐ
HPC - GA6060050
GA6060050
Size 6
60
160
100
15
6
M5
6
17
8
20
50
Simplified view
HPC - GA6100080
GA6100080
Size 6
100
240
140
15
6
M5
6
17
8
20
80
Simplified view
HPC - GA6150100
GA6150100
Size 6
150
340
190
15
6
M5
6
17
8
20
100
Simplified view
HPC - GA6200200
GA6200200
Size 6
200
440
240
15
6
M5
6
17
8
20
200
Simplified view
HPC - GA8100100
GA8100100
Size 8
100
264
164
18
8
M6
8
21
10
30
100
Simplified view
HPC - GA8150200
GA8150200
Size 8
150
364
214
18
8
M6
8
21
10
30
200
Simplified view
HPC - GA8200300
GA8200300
Size 8
200
464
264
18
8
M6
8
21
10
30
300
Simplified view
HPC - GA8250400
GA8250400
Size 8
250
564
314
18
8
M6
8
21
10
30
400
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表