您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
DER71 - Stainless steel AC asynchronous motor 0.25 to 0.37 kW - torque up to 6.37 Nm
HPC
Power transmission parts
Motor-gearboxes
AC synchronous motors
Motor AC stainless steel
Powered by
CAD模型選擇
{hpc/v2/motorgear/motor_ac/stainless_steel/der71.prj},{NB=hpc_DER71-A4-B14/SS},{REF=DER71-A4-B14/SS},{L=243},{PUS=0.25},{COR=0.67},{REM=79%},{FAC=0.69},{TN=1.65},{TS=3.47},{TMAX=3.63},{IS=3.48},{MAS=11.5},{INFO=INFO},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Part number
ⁿ/ₐ
L
[mm]
PUS
Power
[kW]
COR
Current
[A]
REM
Efficiency
ⁿ/ₐ
FAC
Power factor
[mm]
TN
[Nm]
TS
[Nm]
TMAX
[Nm]
IS
[A]
MAS
Weight
[kg]
HPC - DER71-A4-B14/SS
DER71-A4-B14/SS
243
0.25
0.67
79%
0.69
1.65
3.47
3.63
3.48
11.5
HPC - DER71-B4-B14/SS
DER71-B4-B14/SS
253
0.37
0.95
81.5%
0.70
2.49
5.23
5.48
4.54
13.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表