您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BC3 - Panamech Multi-Beam clamp fixing - Stainless steel - Torque: 0.75 to 73Nm
HPC
Power transmission parts
Positioning couplings
Panamech Multi-Beam
Panamech Multi-Beam stainless steel
Powered by
CAD模型選擇
{hpc/v2/positioning/panamech/stainless/bc3.prj},{NB=hpc_BC39},{REFX=BC39},{TYPE=Préalésages},{A1=10},{A2=16},{D=50.8},{L=95.3},{C=25.0},{R=M6},{RAD=0.90},{ANG=7°},{RT=1305},{NMMAI=36.50},{NMMNU=48.66},{NMMU=73.0},{A=10.0x16.0},{AX1=[10.0]},{AX2=[16.0]},{DN=6.000},{INFO=INFO},{A3=5.000},{DK=10.000},{T=3.000},{G=1.400},{A1X=10.000},{A2X=16.000},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Part number
ⁿ/ₐ
TYPE
Bore / Pre bore
ⁿ/ₐ
D
ØD
[mm]
L
[mm]
C
[mm]
R
Screw
[mm]
RAD
Parallel offset
[mm]
ANG
Angular offset
[°]
RT
Torsionnal stiffness
[Nm/Rad]
NMMAI
Shock & reversing torque
[Nm]
NMMNU
Non reversing torque
[Nm]
NMMU
Max torque uniform
[Nm]
HPC - BC32
BC32
Pre bore
9.5
19.6
5.3
M1.6
0.12
3°
5.4
0.75
1.00
1.5
HPC - BC33
BC33
Pre bore
12.7
25.4
6.5
M2
0.17
5°
25
1.50
2.00
3.0
HPC - BC34
BC34
Pre bore
19.1
28.0
6.5
M2.5
0.25
7°
72
4.00
5.33
8.0
HPC - BC35
BC35
Pre bore
25.4
38.1
11.0
M3
0.38
7°
170
8.00
10.66
16.0
HPC - BC36
BC36
Pre bore
31.8
57.2
16.0
M4
0.50
7°
364
12.50
16.66
25.0
HPC - BC37
BC37
Pre bore
38.1
66.7
18.0
M5
0.60
7°
634
18.00
24.00
36.0
HPC - BC39
BC39
Pre bore
50.8
95.3
25.0
M6
0.90
7°
1305
36.50
48.66
73.0
HPC - BC32 2/3
BC32 2/3
Bore to choose
9.5
19.6
5.3
M1.6
0.12
3°
5.4
0.75
1.00
1.5
HPC - BC33 3/5
BC33 3/5
Bore to choose
12.7
25.4
6.5
M2
0.17
5°
25
1.50
2.00
3.0
HPC - BC34 5/6
BC34 5/6
Bore to choose
19.1
28.0
6.5
M2.5
0.25
7°
72
4.00
5.33
8.0
HPC - BC35 6/6
BC35 6/6
Bore to choose
25.4
38.1
11.0
M3
0.38
7°
170
8.00
10.66
16.0
HPC - BC36 6/10
BC36 6/10
Bore to choose
31.8
57.2
16.0
M4
0.50
7°
364
12.50
16.66
25.0
HPC - BC37 8/12
BC37 8/12
Bore to choose
38.1
66.7
18.0
M5
0.60
7°
634
18.00
24.00
36.0
HPC - BC39 10/16
BC39 10/16
Bore to choose
50.8
95.3
25.0
M6
0.90
7°
1305
36.50
48.66
73.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表