您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CLS/SS - Clevis- short series, stainless steel
HPC
Linear components
Hinge and ball joints
Clevis components
Clevis components - Short series
Powered by
CAD模型選擇
{hpc/v3/hinge/clevis/short/clsss.prj},{NB=hpc_CLS-8SS},{REF=CLS-8SS},{D2=M8},{PAS=1.25},{B1=8},{B2=8 +0.37/+0.15},{B21=8.000},{A1=16},{A2=16 +0.30/-0.16},{A21=16.000},{D1=8},{D3=14},{L3=42.0},{F=0.5},{L1=12},{L2=32},{G=16},{R=0.5},{CHS=1280},{INFO=INFO},{D2N=8.000},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
D2
(6H)
[mm]
PAS
[mm]
B1
(B13)
[mm]
B2
[mm]
A1
(h11)
[mm]
A2
[mm]
D1
(h9)
[mm]
D3
+/-0.3
[mm]
L3
+/-0.2
[mm]
F
+/-0.2
[mm]
L1
+/-0.5
[mm]
L2
+/-0.3
[mm]
G
+/-0.5
[mm]
R
[mm]
CHS
Static load Co
[daN]
HPC - CLS-5SS
CLS-5SS
M5
0.80
5
5 +0.32/+0.14
10
10 +0.30/-0.16
5
9
26.0
0.5
8
20
10
0.5
500
HPC - CLS-6SS
CLS-6SS
M6
1.00
6
6 +0.32/+0.14
12
12 +0.30/-0.16
6
10
31.0
0.5
9
24
12
0.5
720
HPC - CLS-8SS
CLS-8SS
M8
1.25
8
8 +0.37/+0.15
16
16 +0.30/-0.16
8
14
42.0
0.5
12
32
16
0.5
1280
HPC - CLS-10SS
CLS-10SS
M10x1,25
1.25
10
10 +0.37/+0.15
20
20 +0.30/-0.16
10
18
52.0
0.5
15
40
20
0.5
HPC - CLS-12SS
CLS-12SS
M12x1,75
1.75
12
12 +0.70/+0.15
24
24 +0.30/-0.16
12
20
62.0
0.5
18
48
24
0.5
2880
HPC - CLS-16SS
CLS-16SS
M16x1.5
1.50
16
16 +0.70/+0.15
32
32 +0.30/-0.16
16
26
83.0
1.0
24
64
32
1.0
HPC - CLS-20SS
CLS-20SS
M20x1.5
1.50
20
20 +0.70/+0.15
40
40 +0.50/-0.20
20
34
105.0
1.0
30
80
40
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表