您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
LR - Bearing locknut - Precision adjustment
HPC
Linear components
Rotary motion
Roller accessories
Powered by
CAD模型選擇
{hpc/v3/rotary/acc/lr.prj},{NB=hpc_LR-18},{REF=LR-18},{A=55x200},{D=75},{B=68},{C=15},{BXH=7x3},{VIS=M8},{CS=512},{CA=168900},{MAS=0.230},{INFO=INFO},{AX=55.000},{P=2.000},{BX=7.000},{H=3.000},{V=8.000},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
A
Thread
ⁿ/ₐ
D
[mm]
B
[mm]
C
[mm]
BXH
[mm]
VIS
Grubscrew
[mm]
CS
Untightening torque
[Nm]
CA
Admissible axial load
[N]
MAS
Weight
[kg]
HPC - LR-1
LR-1
12x100
24
19
12
4x2
M6
23
28500
0.030
HPC - LR-2
LR-2
14x100
26
21
12
4x2
M6
26
33500
0.035
HPC - LR-3
LR-3
15x100
30
25
12
4x2
M6
29
40500
0.045
HPC - LR-4
LR-4
17x100
32
27
12
4x2
M6
32
46100
0.055
HPC - LR-5
LR-5
18x100
32
27
12
4x2
M6
37
49000
0.550
HPC - LR-6
LR-6
20x100
35
30
12
4x2
M6
42
54600
0.060
HPC - LR-7
LR-7
22x150
35
30
12
4x2
M6
47
56600
0.060
HPC - LR-8
LR-8
25x150
40
35
12
5x2
M6
53
67100
0.070
HPC - LR-9
LR-9
30x150
45
40
12
5x2
M6
59
81100
0.085
HPC - LR-10
LR-10
32x150
46
41
12
5x2
M6
65
92900
0.090
HPC - LR-11
LR-11
35x150
50
45
12
5x2
M6
75
101900
0.095
HPC - LR-12
LR-12
38x150
52
47
12
5x2
M6
83
98000
0.100
HPC - LR-13
LR-13
40x150
55
49
12
6x2.5
M6
94
104000
0.100
HPC - LR-14
LR-14
42x150
56
50
12
6x2.5
M6
105
109300
0.110
HPC - LR-15
LR-15
45x150
60
54
12
6x2.5
M6
118
119200
0.120
HPC - LR-16
LR-16
50x150
65
59
12
6x2.5
M6
132
134900
0.130
HPC - LR-17
LR-17
52x150
67
61
12
6x2.5
M6
147
140400
0.130
HPC - LR-18
LR-18
55x200
75
68
15
7x3
M8
512
168900
0.230
HPC - LR-19
LR-19
60x200
80
73
15
7x3
M8
532
184600
0.250
HPC - LR-20
LR-20
65x200
85
78
15
7x3
M8
560
203500
0.270
HPC - LR-21
LR-21
70x200
90
82
15
8x3.5
M8
587
219500
0.280
HPC - LR-22
LR-22
75x200
95
87
15
8x3.5
M8
615
237000
0.300
HPC - LR-23
LR-23
80x200
105
97
15
8x3.5
M8
650
255400
0.420
HPC - LR-24
LR-24
85x200
110
102
15
8x3.5
M8
675
273300
0.440
HPC - LR-25
LR-25
90x200
115
106
15
10x4
M8
713
292300
0.460
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表