您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BPFL - Sheet steel oval flanged bearing for light loads - 2 mounting points.Simplified drawing
HPC
Linear components
Rotary motion
Flange bearings and pillow blocks
Cast iron flange bearing and pillow block
Powered by
CAD模型選擇
{hpc/v3/rotary/pillow/lowduty/bpfl.prj},{NB=hpc_BPFL203},{REF=BPFL203},{D=17},{A=81},{E=63.5},{B=59},{M=14},{S=7.1},{T=4.0},{F=49},{TB=M6},{B1=22},{N=6.0},{MAS=0.19},{CD=9.2},{CS=4.48},{REP=Représentation simplifiée},{PPATH=bpfl_asmtpl.prj},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
A
[mm]
E
[mm]
B
[mm]
M
[mm]
S
[mm]
T
[mm]
F
min
[mm]
TB
Bolt size
[mm]
B1
[mm]
N
[mm]
MAS
Weight
[kg]
CD
Load Dynamic C
[KN]
CS
Load Static Co
[KN]
REP
View
ⁿ/ₐ
HPC - BPFL201
BPFL201
12
81
63.5
59
14
7.1
4.0
49
M6
22
6.0
0.19
9.2
4.48
Simplified view
HPC - BPFL202
BPFL202
15
81
63.5
59
14
7.1
4.0
49
M6
22
6.0
0.19
9.2
4.48
Simplified view
HPC - BPFL203
BPFL203
17
81
63.5
59
14
7.1
4.0
49
M6
22
6.0
0.19
9.2
4.48
Simplified view
HPC - BPFL204
BPFL204
20
90
71.5
67
16
9.0
4.0
56
M8
25
7.0
0.24
12.2
6.30
Simplified view
HPC - BPFL205
BPFL205
25
95
76.0
71
18
9.0
4.0
60
M8
27
7.5
0.28
13.3
7.46
Simplified view
HPC - BPFL206
BPFL206
30
113
90.5
84
18
11.0
5.2
71
M10
30
8.0
0.38
18.5
10.80
Simplified view
HPC - BPFL207
BPFL207
35
122
100.0
94
20
11.0
5.2
81
M10
32
8.5
0.50
24.5
14.60
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表