您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
DryLin® SET - EasyTube
igus
DryLin®
Drive
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/antriebstechnik/easy_tube_asmtab.prj},{NB=SET-25-AWM-200(100)},{ARTNO=SET-25-AWM},{SIZE=25},{INFO=INFO},{MASS=0.12},{HUB=200},{SP=100},{TV=Stehtraverse},{POSANZ=},{SKLEMM=},{DK=},{MHUB=750},{FA=150},{FR=300},{A=60},{AL=55},{A2=0},{A3=0},{H=44.0},{E1=40},{E2=40},{E3=40},{E4=20},{E5=0},{L=115},{HH=39},{H1=45},{LT=30},{TS=5.2},{S=5.2},{SB=M4},{L2=17},{D2=TR 10 x 2},{PPATH=assemblies/easy_tube_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
TV
End blocks version
ⁿ/ₐ
MHUB
Max. stroke length
[mm]
FA
Max. static load-bearing capacity axial
[N]
FR
Max. static load-bearing capacity radial
[N]
A
Width
[mm]
AL
Length
[mm]
A2
Width
[mm]
A3
Height
[mm]
H
Height
[mm]
E1
Width
[mm]
E2
Width
[mm]
E3
Length
[mm]
E4
Width
[mm]
E5
Length
[mm]
L
Length
[mm]
HH
Height
[mm]
H1
Height
[mm]
LT
Length
[mm]
TS
Diameter
[mm]
S
Diameter
[mm]
SB
Thread
[mm]
L2
Length
[mm]
D2
Thread
[mm]
SET-12-AWM-100
SET-12-AWM-100
0.080
End blocks
200
10
20
30
30
0
0
23.5
20
20
20
0
0
60
22
0
15
3.3
4.2
-
10
M4
SET-25-AWM-200
SET-25-AWM-200
0.390
End blocks
750
150
300
60
55
0
0
44.0
40
40
40
20
0
115
39
45
30
5.2
5.2
M4
17
TR 10 x 2
SET-30-AWM-400
SET-30-AWM-400
1.040
End blocks
850
200
400
80
55
0
0
49.0
60
40
40
20
0
125
39
50
35
6.5
5.2
M4
20
TR 12 x 3
SET-25-AWM-F-200
SET-25-AWM-F-200
0.390
Flange end blocks
750
150
300
60
55
60
60
49.0
40
40
40
0
40
117
39
0
30
5.2
5.2
-
27
TR 10 x 2
SET-30-AWM-F-400
SET-30-AWM-F-400
1.040
Flange end blocks
850
200
400
80
55
80
60
59.0
60
40
40
0
40
125
39
0
35
6.5
5.2
-
30
TR 12 x 3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表