您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
DryLin® SHT-BB - Linearmodule mit Kugelgelagerter Spindel
igus
DryLin®
Drive
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/antriebstechnik/sht_bb_asmtab.prj},{NB=SHT-BB-12-AWM-250(125)},{ARTNR1=SHT-BB-12},{VER=3},{INFO=INFO},{WM=hartanodisiertes Aluminium},{HUB=250},{SP=125},{MHUB=500},{FA=350},{FR=1400},{A=85},{AL=85},{H=34},{E1=70},{E2=73},{E3=73},{L=145},{R=42},{F=2.0},{LT=30.0},{TK=11},{TS=6.6},{TG=M8},{TGN=8},{KTT=6.4},{S=6.3},{SK=10},{SG=M6},{SGN=6},{KQ=6.0},{D=12},{T=TR10x2},{L2=17},{D2=TR10x2},{HA=18},{PPATH=assemblies/sht_bb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
WM
Shaft material
ⁿ/ₐ
MHUB
Maximum stroke length
[mm]
ZGEW
Additional weight (per 100mm)
[kg]
FA
Max. static load-bearing capacity axial
[N]
FR
Max. static load-bearing capacity radial
[N]
A
Length
[mm]
AL
Length
[mm]
H
Height
[mm]
E1
Length
[mm]
E2
Length
[mm]
E3
Length
[mm]
L
Length
[mm]
R
Length
[mm]
F
Length
[mm]
LT
Length
[mm]
TK
Length
[mm]
TS
Length
[mm]
TG
Thread
ⁿ/ₐ
KTT
Length
[mm]
S
Length
[mm]
SK
Length
[mm]
SG
Thread
ⁿ/ₐ
KQ
Length
[mm]
D
Length
[mm]
T
Thread
ⁿ/ₐ
L2
Length
[mm]
D2
Standard
ⁿ/ₐ
HA
Height
[mm]
SHT-08-ZB-AWM-150
SHT-08-ZB-AWM-150
0.280
Hard anodized aluminium
300
0.05
100
400
65
65
23
52
55
55
96
32
1.5
15.5
10
5.5
M6
7.0
4.2
8
M5
4.6
8
TR6x2
17
TR6x2
13
SHT-08-ZB-AWM-6,35x12,7-1...
SHT-08-ZB-AWM-6,35x12,7-1...
0.280
Hard anodized aluminium
300
0.05
100
400
65
65
23
52
55
55
96
32
1.5
15.5
10
5.5
M6
7.0
4.2
8
M5
4.6
8
6,35x12,7
17
6,35
13
SHT-BB-12-AWM-250
SHT-BB-12-AWM-250
1.350
Hard anodized aluminium
500
0.10
350
1400
85
85
34
70
73
73
145
42
2.0
30.0
11
6.6
M8
6.4
6.3
10
M6
6.0
12
TR10x2
17
TR10x2
18
SHT-12-ZB-AWM-10x12-250
SHT-12-ZB-AWM-10x12-250
1.350
Hard anodized aluminium
500
0.10
150
600
85
85
34
70
73
73
145
42
2.0
30.0
11
6.6
M8
6.4
6.3
10
M6
6.0
12
10x12
17
10x12
18
SHT-BB-20-AWM-450
SHT-BB-20-AWM-450
4.550
Hard anodized aluminium
900
0.30
1000
4000
130
130
48
108
115
115
202
72
2.0
36.0
15
9.0
M10
8.6
6.4
11
M8
7.0
20
TR18x4
26
12h9
23
SHT-BB-30-AWM-500
SHT-BB-30-AWM-500
11.600
Hard anodized aluminium
1000
0.60
1500
6000
180
180
68
150
158
158
280
96
4.0
50.0
20
13.5
M16
12.6
11.9
18
M12
10.6
30
TR24x5
38
14h9
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表