您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
DryLin® SLWE-BB - With ball bearing lead screw supports
igus
DryLin®
Drive
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/antriebstechnik/slwe_bb_asmtab.prj},{NB=SLWE-BB-1040-250(125)},{ARTNR=SLWE-BB-1040},{INFO=INFO},{HUB=250},{SP=125},{MHUB=500},{GKG=0.90},{ZKG=0.10},{MSA=500},{TR=2000},{SD=1500},{VGK=3.0},{A=74},{AL=69},{H=29},{E1=60},{E2=60},{E3=56},{L=129},{HW=24.0},{F=1.5},{LT=30},{LB=19.0},{TK=11},{TS=6.8},{TG=M8},{TGN=8.000},{KTT=6.4},{SK=9.5},{SG=M6},{SGN=6.000},{KQ=4.4},{S=6.6},{D=10},{T=TR10 x 2},{L2=17},{D2=TR10 x 2},{D2A=6 h9},{HA=14.5},{VER=2},{PPATH=assemblies/slwe_bb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
MHUB
Maximum stroke length
[mm]
GKG
Weight
[kg]
ZKG
Additional weight (per 100 mm)
[kg]
MSA
Max. static
[N]
TR
Max. static
[N]
SD
Max.
[1/min]
VGK
Max.
[m/min]
A
Length
[mm]
AL
Length
[mm]
H
Height
[mm]
E1
Length
[mm]
E2
Length
[mm]
E3
Length
[mm]
L
Length
[mm]
HW
Height
[mm]
F
Height
[mm]
LT
Length
[mm]
LB
Length
[mm]
TK
Diameter
[mm]
TS
Diameter
[mm]
TG
Thread
ⁿ/ₐ
KTT
Height
[mm]
SK
Diameter
[mm]
SG
Thread
ⁿ/ₐ
KQ
Height
[mm]
S
Diameter
[mm]
D
Diameter
[mm]
T
Thread
ⁿ/ₐ
L2
Length
[mm]
D2
Standard
ⁿ/ₐ
D2A
on request
ⁿ/ₐ
HA
Height
[mm]
SLW-BB-0630-150
SLW-BB-0630
0.370
300
0.25
0.08
100
200
1000
1.5
54
60
20
40
45
51
100
18.0
1.2
20
14.0
11
6.2
M8
8.0
7.0
M4
2.0
4.5
6
TR8x1.5
15
M8
-
9.5
SLWE-BB-1040-250
SLWE-BB-1040
1.150
500
0.90
0.10
500
2000
1500
3.0
74
69
29
60
60
56
129
24.0
1.5
30
19.0
11
6.8
M8
6.4
9.5
M6
4.4
6.6
10
TR10 x 2
17
TR10 x 2
6 h9
14.5
SLWE-BB-1080-250
SLWE-BB-1080
1.600
500
1.10
0.20
500
2000
1500
3.0
108
100
29
94
94
87
160
24.0
1.5
30
19.0
11
6.8
M8
6.4
9.5
M6
4.4
6.6
10
TR10 x 2
17
TR10 x 2
6 h9
14.5
SLWE-BB-1660-375
SLWE-BB-1660
2.925
750
1.80
0.30
700
2800
1500
6.0
104
100
37
84
86
82
170
35.0
1.5
35
22.5
15
9.0
M10
8.6
11.0
M8
5.5
9.0
16
TR14 x 4
20
TR14 x 4
8 h9
18.5
SLWE-BB-2080-450
SLWE-BB-2080
5.100
900
3.30
0.40
1250
5000
1500
6.0
134
150
46
116
116
132
230
44.0
1.5
40
26.0
15
8.6
M10
8.6
14.0
M8
5.5
9.0
20
TR18 x 4
26
12h9
-
23.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表