您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
RTA - Pillow Block, Tandem Design, closed, mm
igus
DryLin®
R - Linear Plain Bearings
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/r_runde_wellen_schnell_leise/rta_asmtab.prj},{NB=RTA-03-20},{ARTNR=RTA-03-20},{INFO=INFO},{AUS=Fluchtungs-ausgleich mit RJUM-03},{D=20},{DD=32},{H=50},{H1=25},{H2=18},{H3=13},{H4=34},{S1=M 8},{B=60},{L=104},{M=30.0},{E1=55},{E2=45},{D1=6.80},{D2=11},{PPATH=assemblies/rta_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
D
Diameter
[mm]
DD
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
H4
Height
[mm]
S1
Thread
ⁿ/ₐ
B
Width
[mm]
L
Length
[mm]
M
Length
[mm]
E1
Length
[mm]
E2
Width
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
RTA-01-08
RTA-01-08
Standard with RJUM-01
8
16
28
13
13
8
23
M 5
35
62
17.5
35
25
4.20
8
RTA-01-12
RTA-01-12
Standard with RJUM-01
12
22
35
18
13
10
25
M 6
43
76
21.5
40
30
5.20
10
RTA-01-16
RTA-01-16
Standard with RJUM-01
16
26
42
22
13
12
30
M 6
53
84
26.5
45
36
5.20
10
RTA-01-20
RTA-01-20
Standard with RJUM-01
20
32
50
25
18
13
34
M 8
60
104
30.0
55
45
6.80
11
RTA-01-25
RTA-01-25
Standard with RJUM-01
25
40
60
30
22
15
40
M10
78
130
39.0
70
54
8.60
15
RTA-01-30
RTA-01-30
Standard with RJUM-01
30
47
70
35
26
16
48
M12
87
152
43.5
85
62
10.30
18
RTA-01-40
RTA-01-40
Standard with RJUM-01
40
62
90
45
34
20
60
M16
108
176
54.0
100
80
14.25
20
RTA-03-12
RTA-03-12
Self-aligning with RJUM-0...
12
22
35
18
13
10
25
M 6
43
76
21.5
40
30
5.20
10
RTA-03-16
RTA-03-16
Self-aligning with RJUM-0...
16
26
42
22
13
12
30
M 6
53
84
26.5
45
36
5.20
10
RTA-03-20
RTA-03-20
Self-aligning with RJUM-0...
20
32
50
25
18
13
34
M 8
60
104
30.0
55
45
6.80
11
RTA-03-25
RTA-03-25
Self-aligning with RJUM-0...
25
40
60
30
22
15
40
M10
78
130
39.0
70
54
8.60
15
RTA-03-30
RTA-03-30
Self-aligning with RJUM-0...
30
47
70
35
26
16
48
M12
87
152
43.5
85
62
10.30
18
RTA-03-40
RTA-03-40
Self-aligning with RJUM-0...
40
62
90
45
34
20
60
M16
108
176
54.0
100
80
14.25
20
RTA-04-08
RTA-04-08
All Polymer Bearing with ...
8
16
28
13
13
8
23
M 5
35
62
17.5
35
25
4.20
8
RTA-04-12
RTA-04-12
All Polymer Bearing with ...
12
22
35
18
13
10
25
M 6
43
76
21.5
40
30
5.20
10
RTA-04-16
RTA-04-16
All Polymer Bearing with ...
16
26
42
22
13
12
30
M 6
53
84
26.5
45
36
5.20
10
RTA-04-20
RTA-04-20
All Polymer Bearing with ...
20
32
50
25
18
13
34
M 8
60
104
30.0
55
45
6.80
11
RTA-04-25
RTA-04-25
All Polymer Bearing with ...
25
40
60
30
22
15
40
M10
78
130
39.0
70
54
8.60
15
RTA-04-30
RTA-04-30
All Polymer Bearing with ...
30
47
70
35
26
16
48
M12
87
152
43.5
85
62
10.30
18
RTA-04-40
RTA-04-40
All Polymer Bearing with ...
40
62
90
45
34
20
60
M16
108
176
54.0
100
80
14.25
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表