您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
DST-JFRM-ZB-0001 - Zero Backlash
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/dst_jfrm_zb_0001.prj},{NB=DST-JFRM-ZB-0001-DS6.35X25.4},{ARTNR=DST-JFRM-ZB-0001-DS6.35X25.4},{INFO=INFO},{TR=DS6.35x25.4},{D1=6.35},{P=25.40},{D2=13.5},{D3=28.0},{D4=22.2},{D5=3.7},{B1=35},{B2=4.1},{D7=8.260},{D7X=8.240},{R=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
TR
Thread D1 x P
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
B1
Length
[mm]
B2
Length
[mm]
DST-JFRM-ZB-0001-DS6.35X2...
DST-JFRM-ZB-0001-DS6.35X2...
DS6.35x2.54
6.35
13.5
28.0
22.2
3.7
35
4.1
DST-JFRM-ZB-0001-DS6.35X2...
DST-JFRM-ZB-0001-DS6.35X2...
DS6.35x25.4
6.35
13.5
28.0
22.2
3.7
35
4.1
DST-JFRM-ZB-0001-DS10X12
DST-JFRM-ZB-0001-DS10X12
DS10x12
10.00
20.0
38.1
28.3
5.2
47
4.8
DST-JFRM-ZB-0001-DS10X25
DST-JFRM-ZB-0001-DS10X25
DS10x25
10.00
20.0
38.1
28.3
5.2
47
4.8
DST-JFRM-ZB-0001-DS10X50
DST-JFRM-ZB-0001-DS10X50
DS10x50
10.00
20.0
38.1
28.3
5.2
47
4.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表