您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
JFLM-JFRM - Lead screw nuts
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/jflm_jfrm.prj},{NB=JFLM-090913M5},{ARTNR=JFLM-090913M5},{INFO=INFO},{TR=M5x0,8},{D1=5},{D2=9},{D3=18},{D4=15.2},{D5=3.2},{B1=13},{B2=3},{SW=9},{VER=2},{P=0.8},{F=0},{FT=0},{PDFVERS=141}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
TR
Thread D1 x P
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
B1
Height
[mm]
B2
Height
[mm]
SW
Width across flats
[mm]
JFRM-090913M5
JFRM-090913M5
M3x0.5
3
9
18
15.2
3.2
13
3
9
JFRM-131315TR06X2P1
JFRM-131315TR06X2P1
TR6x2P1
6
13
25
19.0
3.2
15
5
13
JFRM-202020TR08X1.5
JFRM-202020TR08X1.5
TR8x1,5
8
20
36
28.0
4.0
20
8
20
JFRM-252525TR10X2
JFRM-252525TR10X2
TR10x2
10
25
42
34.0
5.0
25
10
25
JFRM-282835TR12X3
JFRM-282835TR12X3
TR12x3
12
28
48
38.0
6.0
35
12
28
JFRM-282835TR14X4
JFRM-282835TR14X4
TR14x4
14
28
48
38.0
6.0
35
12
28
JFRM-282835TR16X4
JFRM-282835TR16X4
TR16x4
16
28
48
38.0
6.0
35
12
28
JFRM-282835TR18X4
JFRM-282835TR18X4
TR18x4
18
28
48
38.0
6.0
35
12
28
JFRM-6770TR36X6
JFRM-6770TR36X6
TR36x6
36
67
95
81.0
7.0
70
25
0
JFRM-6770TR40X7
JFRM-6770TR40X7
TR40x7
40
67
95
81.0
7.0
70
25
0
JFRM-1315TR6X2P1
JFRM-1315TR6X2P1
TR6x2P1
6
13
25
19.0
3.2
15
5
0
JFRM-2020TR8X1.5
JFRM-2020TR8X1.5
TR8x1,5
8
20
36
28.0
4.0
20
8
0
JFRM-2525TR10X2
JFRM-2525TR10X2
TR10x2
10
25
42
34.0
5.0
25
10
0
JFRM-2525TR10X3
JFRM-2525TR10X3
TR10x3
10
25
42
34.0
5.0
25
10
0
JFRM-2835TR12X3
JFRM-2835TR12X3
TR12x3
12
28
48
38.0
6.0
35
12
0
JFRM-2835TR14X3
JFRM-2835TR14X3
TR14x3
14
28
48
38.0
6.0
35
12
0
JFRM-2835TR14X4
JFRM-2835TR14X4
TR14x4
14
28
48
38.0
6.0
35
12
0
JFRM-2835TR16X2
JFRM-2835TR16X2
TR16x2
16
28
48
38.0
6.0
35
12
0
JFRM-2835TR16X4
JFRM-2835TR16X4
TR16x4
16
28
48
38.0
6.0
35
12
0
JFRM-2835TR18X4
JFRM-2835TR18X4
TR18x4
18
28
48
38.0
6.0
35
12
0
JFRM-3244TR20X4
JFRM-3244TR20X4
TR20x4
20
32
55
45.0
7.0
44
12
0
JFRM-3244TR24X5
JFRM-3244TR24X5
TR24x5
24
32
55
45.0
7.0
44
12
0
JFRM-3846TR26X5
JFRM-3846TR26X5
TR26x5
26
38
62
50.0
7.0
46
14
0
JFRM-3846TR28X5
JFRM-3846TR28X5
TR28x5
28
38
62
50.0
7.0
46
14
0
JFRM-3846TR30X6
JFRM-3846TR30X6
TR30x6
30
38
62
50.0
7.0
46
14
0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表