您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® J350 type F - Flange bearings, metric sizes
igus
iglidur®
iglidur® J350 ... temperature resistance … impact resistant
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_j350/iglidur_j350_type_f_mm.prj},{NB=J350FM-1517-17},{ARTNR=J350FM-1517-17},{INFO=INFO},{BEZ=iglidur® J350 Form F, metrische Abmessungen},{D1=15},{D2=17.0},{B1=17.0},{D3=23.0},{B2=1.00},{F=0.8},{R=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
B1
Overall length
[mm]
D3
Flange diameter
[mm]
B2
Flange thickness
[mm]
F
Chamfer
[mm]
R
Radius max.
[mm]
J350FM-0608-04
J350FM-0608-04
iglidur® J350 type F, met...
6
8.0
4.0
12.0
1.00
0.3
0.5
J350FM-0608-06
J350FM-0608-06
iglidur® J350 type F, met...
6
8.0
6.0
12.0
1.00
0.3
0.5
J350FM-0608-08
J350FM-0608-08
iglidur® J350 type F, met...
6
8.0
8.0
12.0
1.00
0.3
0.5
J350FM-0810-05
J350FM-0810-05
iglidur® J350 type F, met...
8
10.0
5.5
15.0
1.00
0.5
0.5
J350FM-0810-07
J350FM-0810-07
iglidur® J350 type F, met...
8
10.0
7.5
15.0
1.00
0.5
0.5
J350FM-0810-09
J350FM-0810-09
iglidur® J350 type F, met...
8
10.0
9.5
15.0
1.00
0.5
0.5
J350FM-0810-10
J350FM-0810-10
iglidur® J350 type F, met...
8
10.0
10.0
15.0
1.00
0.5
0.5
J350FM-1012-07
J350FM-1012-07
iglidur® J350 type F, met...
10
12.0
7.0
18.0
1.00
0.5
0.5
J350FM-1012-09
J350FM-1012-09
iglidur® J350 type F, met...
10
12.0
9.0
18.0
1.00
0.5
0.5
J350FM-1012-10
J350FM-1012-10
iglidur® J350 type F, met...
10
12.0
10.0
18.0
1.00
0.5
0.5
J350FM-1012-12
J350FM-1012-12
iglidur® J350 type F, met...
10
12.0
12.0
18.0
1.00
0.5
0.5
J350FM-1012-17
J350FM-1012-17
iglidur® J350 type F, met...
10
12.0
17.0
18.0
1.00
0.5
0.5
J350FM-1214-07
J350FM-1214-07
iglidur® J350 type F, met...
12
14.0
7.0
20.0
1.00
0.5
0.5
J350FM-1214-09
J350FM-1214-09
iglidur® J350 type F, met...
12
14.0
9.0
20.0
1.00
0.5
0.5
J350FM-1214-12
J350FM-1214-12
iglidur® J350 type F, met...
12
14.0
12.0
20.0
1.00
0.5
0.5
J350FM-1214-17
J350FM-1214-17
iglidur® J350 type F, met...
12
14.0
17.0
20.0
1.00
0.5
0.5
J350FM-1416-12
J350FM-1416-12
iglidur® J350 type F, met...
14
16.0
12.0
22.0
1.00
0.8
0.5
J350FM-1416-17
J350FM-1416-17
iglidur® J350 type F, met...
14
16.0
17.0
22.0
1.00
0.8
0.5
J350FM-1517-09
J350FM-1517-09
iglidur® J350 type F, met...
15
17.0
9.0
23.0
1.00
0.8
0.5
J350FM-1517-12
J350FM-1517-12
iglidur® J350 type F, met...
15
17.0
12.0
23.0
1.00
0.8
0.5
J350FM-1517-17
J350FM-1517-17
iglidur® J350 type F, met...
15
17.0
17.0
23.0
1.00
0.8
0.5
J350FM-1618-12
J350FM-1618-12
iglidur® J350 type F, met...
16
18.0
12.0
24.0
1.00
0.8
0.5
J350FM-1618-17
J350FM-1618-17
iglidur® J350 type F, met...
16
18.0
17.0
24.0
1.00
0.8
0.5
J350FM-1820-12
J350FM-1820-12
iglidur® J350 type F, met...
18
20.0
12.0
26.0
1.00
0.8
0.5
J350FM-1820-17
J350FM-1820-17
iglidur® J350 type F, met...
18
20.0
17.0
26.0
1.00
0.8
0.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表