您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® Q - type F - Flange bearings, metric sizes
igus
iglidur®
iglidur® Q: Fit to cope with high loads
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_q/iglidur_q_type_f_mm.prj},{NB=QFM-1618-17},{ARTNR=QFM-1618-17},{INFO=INFO},{BEZ=iglidur® Q Form F, metrische Abmessungen},{D1=16},{D2=18},{D3=24},{B1=17.0},{B2=1.0},{F=0.8},{R=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
D3
Flange diameter
[mm]
B1
Overall length
[mm]
B2
Flange thickness
[mm]
F
Chamfer
[mm]
R
Radius max.
[mm]
QFM-0608-03
QFM-0608-03
iglidur® Q type F, metric...
6
8
12
3.0
1.0
0.5
0.5
QFM-0608-04
QFM-0608-04
iglidur® Q type F, metric...
6
8
12
4.0
1.0
0.5
0.5
QFM-0810-05
QFM-0810-05
iglidur® Q type F, metric...
8
10
15
5.5
1.0
0.5
0.5
QFM-0810-06
QFM-0810-06
iglidur® Q type F, metric...
8
10
15
6.0
1.0
0.5
0.5
QFM-1012-06
QFM-1012-06
iglidur® Q type F, metric...
10
12
18
6.0
1.0
0.5
0.5
QFM-1012-10
QFM-1012-10
iglidur® Q type F, metric...
10
12
18
10.0
1.0
0.5
0.5
QFM-101215-04
QFM-101215-04
iglidur® Q type F, metric...
10
12
15
4.0
1.0
0.5
0.5
QFM-101215-035
QFM-101215-035
iglidur® Q type F, metric...
10
12
15
3.5
1.0
0.5
0.5
QFM-101215-08
QFM-101215-08
iglidur® Q type F, metric...
10
12
15
8.0
1.0
0.5
0.5
QFM-1214-08
QFM-1214-08
iglidur® Q type F, metric...
12
14
20
8.0
1.0
0.8
0.5
QFM-1214-12
QFM-1214-12
iglidur® Q type F, metric...
12
14
20
12.0
1.0
0.8
0.5
QFM-1214-20
QFM-1214-20
iglidur® Q type F, metric...
12
14
20
20.0
1.0
0.8
0.5
QFM-121418-06
QFM-121418-06
iglidur® Q type F, metric...
12
14
18
6.0
1.0
0.8
0.5
QFM-1416-12
QFM-1416-12
iglidur® Q type F, metric...
14
16
22
12.0
1.0
0.8
0.5
QFM-1618-17
QFM-1618-17
iglidur® Q type F, metric...
16
18
24
17.0
1.0
0.8
0.5
QFM-1820-12
QFM-1820-12
iglidur® Q type F, metric...
18
20
26
12.0
1.0
0.8
0.5
QFM-182026-051
QFM-182026-051
iglidur® Q type F, metric...
18
20
26
5.0
1.0
0.8
0.5
QFM-2023-21
QFM-2023-21
iglidur® Q type F, metric...
20
23
30
21.5
1.5
0.8
0.5
QFM-2528-21
QFM-2528-21
iglidur® Q type F, metric...
25
28
35
21.5
1.5
0.8
0.5
QFM-2629-05
QFM-2629-05
iglidur® Q type F, metric...
26
29
35
5.0
1.5
0.8
0.5
QFM-2730-20
QFM-2730-20
iglidur® Q type F, metric...
27
30
38
20.0
1.5
0.8
0.5
QFM-3034-37
QFM-3034-37
iglidur® Q type F, metric...
30
34
42
37.0
2.0
1.2
0.5
QFM-3539-26
QFM-3539-26
iglidur® Q type F, metric...
35
39
47
26.0
2.0
1.2
0.5
QFM-353950-35
QFM-353950-35
iglidur® Q type F, metric...
35
39
50
35.0
2.0
1.2
0.5
QFM-4044-14
QFM-4044-14
iglidur® Q type F, metric...
40
44
52
14.0
2.0
1.2
0.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表