您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
EARM - Rod end bearing with external thread, right-hand thread
igus
igubal®
igubal® Rod End Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gelenkkopf/earm_asmtab.prj},{NB=EARM-12 F(0)},{ARTNR=EARM-12 F},{ARTNR1=EARM-12F},{INFO=INFO},{SW=0},{SZK=3100},{SZL=1550},{QK=300},{QL=150},{EG=20},{ADA=6.0},{ADK=25.0},{D1=12},{D2=34},{D3=M12x1.25},{D3NDM=12.000},{D3P=1.250},{DK=18},{C1=8.0},{B=10},{H=54.0},{I1=29},{I2=71.0},{SW1=21.0},{PPATH=assemblies/earm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
SZK
Max. static tensile strength Short term
[N]
SZL
Max. static tensile strength Long term
[N]
QK
Max. radial load Short term
[N]
QL
Max. radial load Long term
[N]
EG
Minimal thread depth
[mm]
ADA
Max. torque strength outside thread
[Nm]
ADK
Max. torque through Ball
[Nm]
D1
E10-Diameter
[mm]
D2
Diameter
[mm]
D3
Thread
ⁿ/ₐ
C1
Width
[mm]
B
Width
[mm]
H
Height
[mm]
I1
Length
[mm]
I2
Height
[mm]
SW1
Max. swivel angle
[°]
EARM-05
EARM-05
550
275
50
25
14
0.4
2.0
5
19
M5
4.4
6
36.0
20
45.5
33.0
EARM-06
EARM-06
850
425
80
40
14
0.5
2.5
6
21
M6
4.4
6
36.0
20
46.5
27.0
EARM-08
EARM-08
1600
800
160
80
17
2.0
7.0
8
24
M8
6.0
8
41.0
24
53.0
24.0
EARM-10
EARM-10
2600
1300
250
125
19
5.0
14.0
10
29
M10
7.0
9
47.5
27
62.0
24.0
EARM-10 F
EARM-10 F
2600
1300
250
125
19
3.0
14.0
10
29
M10x1.25
7.0
9
47.5
27
62.0
24.0
EARM-12
EARM-12
3100
1550
300
150
20
6.0
25.0
12
34
M12
8.0
10
54.0
29
71.0
21.0
EARM-12 F
EARM-12 F
3100
1550
300
150
20
6.0
25.0
12
34
M12x1.25
8.0
10
54.0
29
71.0
21.0
EARM-15
EARM-15
3400
1700
600
300
24
12.5
30.0
15
40
M14
10.0
12
63.0
34
83.0
21.0
EARM-17
EARM-17
3600
1800
900
450
26
17.5
35.0
17
46
M16
11.0
14
69.0
37
92.0
18.0
EARM-17 F
EARM-17 F
3600
1800
900
450
26
21.0
35.0
17
46
M16x1.5
11.0
14
69.0
37
92.0
18.0
EARM-20
EARM-20
6800
3400
1700
850
30
25.0
40.0
20
53
M20x1.5
13.0
16
80.0
43
106.5
16.0
EARM-20 M20
EARM-20 M20
6800
3400
1700
850
30
25.0
40.0
20
53
M20x2.5
13.0
16
80.0
43
106.5
16.0
EARM-25
EARM-25
7000
3500
1000
500
37
45.0
55.0
25
64
M24x2.0
17.0
20
97.0
53
129.0
16.0
EARM-30
EARM-30
7000
3500
2000
1000
46
85.0
70.0
30
73
M30x2.0
19.0
22
113.0
65
149.5
13.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表