您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
KBRM - Rod end bearing with female thread, right-hand thread
igus
igubal®
igubal® Rod End Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gelenkkopf/kbrm_asmtab.prj},{NB=KBRM-12 F (0)},{ARTNR1=KBRM-12F},{ARTNR2=KBRM-12 F},{INFO=INFO},{AUSF=},{SW=0},{SZK=3600},{SZL=1800},{QK=900},{QL=450},{EG=15},{ADI=15},{ADOM=30},{ADMM=70},{D1X=12.000},{D2=34},{D3=M12 x 1.25},{D31=12.000},{D32=1,25},{D4=18.0},{D5=22.0},{D6=6.5},{DK=22.225},{C1=12.0},{B=16},{H1=50.0},{L3=22},{L4=67},{W=SW19},{W1=19},{SW1=25},{PPATH=assemblies/kbrm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
SZK
Max. static tensile strength Short term
[N]
SZL
Max. static tensile strength Long term
[N]
QK
Max. radial load Short term
[N]
QL
Max. radial load Long term
[N]
EG
Minimal thread depth
[mm]
ADI
Max. torque strength inside thread
[Nm]
ADOM
Max. torque through Ball without metal sleeve
[Nm]
ADMM
Max. torque through Ball with metal sleeve
[Nm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Thread
ⁿ/ₐ
D4
Diameter
[mm]
D5
Diameter
[mm]
C1
Width
[mm]
B
Width
[mm]
H1
Height
[mm]
L3
Length
[mm]
L4
Length
[mm]
W
Width across flats
ⁿ/ₐ
SW1
Max. pivot angle
[°]
KBRM-02
KBRM-02
200
100
50
25
4
0.3
1
-
2.00
9
M2
4.0
4.6
3.0
4
12.5
6
17
SW04
30
KBRM-03
KBRM-03
800
400
100
50
5
0.5
2
4
3.00
13
M3
6.5
8.0
4.5
6
18.5
8
25
SW06
30
KBRM-05 M4
KBRM-05 M4
1000
500
250
125
7
0.75
5
12
5.00
18
M4
9.0
12.0
6.0
8
27.0
10
36
SW09
30
KBRM-05
KBRM-05
1000
500
250
125
7
1
5
12
5.00
18
M5
9.0
12.0
6.0
8
27.0
10
36
SW09
30
KBRM-06
KBRM-06
1400
700
400
200
8
1.5
10
15
6.00
20
M6
10.0
13.0
7.0
9
30.0
12
40
SW11
29
KBRM-08
KBRM-08
2100
1050
700
350
11
5
12
40
8.00
24
M8
13.0
16.0
9.0
12
36.0
16
48
SW14
25
KBRM-10
KBRM-10
3100
1550
800
400
13
15
20
50
10.00
30
M10
15.0
19.0
10.5
14
43.0
20
58
SW17
25
KBRM-10 F
KBRM-10 F
3100
1550
800
400
13
6
20
50
10.00
30
M10 x 1.25
15.0
19.0
10.5
14
43.0
20
58
SW17
25
KBRM-12
KBRM-12
3600
1800
900
450
15
20
30
70
12.00
34
M12
18.0
22.0
12.0
16
50.0
22
67
SW19
25
KBRM-12 F
KBRM-12 F
3600
1800
900
450
15
15
30
70
12.00
34
M12 x 1.25
18.0
22.0
12.0
16
50.0
22
67
SW19
25
KBRM-14
KBRM-14
4000
2000
1000
500
17
25
35
75
14.00
38
M14
20.0
25.0
13.5
19
57.0
25
76
SW22
25
KBRM-16
KBRM-16
4200
2100
1300
650
19
30
40
110
16.00
42
M16
22.0
27.0
15.0
21
64.0
28
85
SW22
23
KBRM-16 F
KBRM-16 F
4200
2100
1300
650
19
27.5
40
110
16.00
42
M16 x 1.5
22.0
27.0
15.0
21
64.0
28
85
SW22
23
KBRM-18
KBRM-18
4600
2300
1600
800
21
45
45
150
18.00
46
M18 x 1.5
25.0
31.0
16.5
23
71.0
32
94
SW27
23
KBRM-20
KBRM-20
5400
2700
2100
1050
22
60
55
200
20.00
50
M20 x 1.5
28.0
34.0
18.0
25
77.0
33
102
SW30
23
KBRM-20 M20
KBRM-20 M20
5400
2700
2100
1050
22
60
55
200
20.00
50
M20 x 2.5
28.0
34.0
18.0
25
77.0
33
102
SW30
23
KBRM-22
KBRM-22
7000
3500
2200
1100
25
75
60
-
22.00
56
M22 x 1.5
30.0
37.0
20.0
28
84.0
37
112
SW32
22
KBRM-25
KBRM-25
8500
4250
2300
1150
28
120
60
-
25.00
60
M24 x 2.0
32.0
41.0
22.0
31
94.0
42
124
SW36
22
KBRM-30
KBRM-30
10500
5250
2500
1250
34
135
60
-
30.00
70
M30 x 2.0
37.0
50.0
25.0
37
110.0
51
145
SW41
22
KBRM-30 M27x2
KBRM-30 M27x2
10500
5250
2500
1250
34
135
60
-
30.00
70
M27 x 2.0
37.0
50.0
25.0
37
110.0
51
145
SW41
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KBLM - Rod end bearing with female thread, left-hand thread
igus
01.02.2024
KARM - Rod end with male thread, right-hand thread
igus
01.02.2024
PKRM - Fitting screw with circlip, right-hand thread
igus
01.02.2024
GERMK - Clevis joints with clevis pin and circlip, right-hand thread
igus
12.02.2024
DryLin® SHT - Basic
igus
12.09.2022
iglidur® X - type S - Sleeve bearings, inch sizes
igus
30.01.2024
KBRM CL - Rod end bearing with female thread with hexagonal housing, right-...
igus
01.02.2024
AS-X242-J - Speed Controller with One-touch Fittings/Elbow Type/Metal Knob
SMC Corporation
31.05.2024
Two hole flange bearings, Form FL - maintenance free two hole flange bearin...
igus
30.01.2024
EBRM - Rod end with internal thread, right-hand thread
igus
01.02.2024
KGLM - Spherical bearing
igus
12.02.2024
KCRM - Rod end bearing with internal thread, right-hand thread
igus
01.02.2024
RGAS - Pillow Block, closed, Short Design, mm
igus
19.01.2021
GELMKE - Clevis joint with pin, circlip and rod end bearing, left-hand thre...
igus
12.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表