您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
KCRM - Rod end bearing with internal thread, right-hand thread
igus
igubal®
igubal® Rod End Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gelenkkopf/kcrm_asmtab.prj},{NB=KCRM-10-F (0)},{ARTNR2=KCRM-10-F},{ARTNR1=KCRM-10-F},{INFO=INFO},{AUSF=},{SW=0},{CNSMASSEXACT=12.8},{SZK=3100},{SZL=1500},{QK=800},{QL=400},{ADI=3.00},{ADO=20},{ADM=50},{D1X=10},{D2=30},{D3=M10x1,25},{D3KDM=10},{P=1.25},{W=SW15},{B1=14},{C1=10.5},{H1=43},{L3=22.0},{L4=58},{SW1=35},{PPATH=assemblies/kcrm_asmtpl.prj},{AUSF1='', 'Standardausführung', 'MH', 'mit Metallhülse'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
SZK
Max. static tensile strength Short term
[N]
SZL
Max. static tensile strength Long term
[N]
QK
Max. static radial load Short term
[N]
QL
Max. static radial load Long term
[N]
ADI
Max. torque strength Inner threading
[Nm]
ADO
Max. torque through balls without MH
[Nm]
ADM
Max. torque through balls with MH
[Nm]
B
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Thread
ⁿ/ₐ
W
Width across flats
[mm]
C1
Width
[mm]
H1
Height
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW1
Max. pivot angle
[°]
KCRM-05
KCRM-05
4.0
1200
600
180
90
1.00
5
12
8.0
5
18
M5
SW9
6.0
27
12.0
36
43
KCRM-06
KCRM-06
4.2
1400
700
300
150
0.75
10
15
9.0
6
20
M06
SW10
7.0
30
13.5
40
40
KCRM-08
KCRM-08
7.6
2100
1050
500
250
2.00
12
40
12.0
8
24
M08
SW13
9.0
36
17.0
48
35
KCRM-10
KCRM-10
12.8
3100
1550
800
400
3.00
20
50
14.0
10
30
M10
SW15
10.5
43
22.0
58
35
KCRM-10-F
KCRM-10-F
12.8
3100
1500
800
400
3.00
20
50
14.0
10
30
M10x1,25
SW15
10.5
43
22.0
58
35
KCRM-12
KCRM-12
19.0
3560
1780
750
375
15.00
30
70
16.0
12
34
M12
SW17
12.0
50
25.0
67
35
KCRM-12-F
KCRM-12-F
19.0
3560
1780
750
375
15.00
30
70
16.0
12
34
M12x1.25
SW17
12.0
50
25.0
67
35
KCRM-16
KCRM-16
34.0
3800
1900
800
400
15.00
40
110
21.0
16
42
M16
SW20
15.0
64
30.0
85
35
KCRM-16-F
KCRM-16-F
34.0
3800
1900
800
400
15.00
40
110
21.0
16
42
M16x1,5
SW20
15.0
64
30.0
85
35
KCRM-20
KCRM-20
55.0
4550
2275
400
200
20.00
55
200
25.0
20
50
M20x1,5
SW24
18.0
77
35.0
102
35
KCRM-20-M20
KCRM-20-M20
55.0
4550
2275
400
200
20.00
55
200
25.0
20
50
M20x2,5
SW24
18.0
77
35.0
102
35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表