您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Full complement type with Screw driver slot (CF...VR, V, VUUR, VUU)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Standard Type CF...B
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/standard_type/full_complement_type_with_screw_driver_slot_asmtab.prj},{NB=CF18V},{STDRT=18},{VERS=2},{MASS=255},{BLTYP1=2},{BLTYP2=3},{SD=18},{D=40},{C=20},{SD1=18},{NDM=18.000},{P=1.500},{G11=18},{GZ11=16.160},{GS11=1.50},{G1=19},{B=21.6},{B1=58.1},{B2=36.5},{B31=8},{C1=0.8},{SG1=6},{SG21=3},{SR=1.0},{SF=29},{TRQ=86.2},{L=15.8},{DAR=2.0},{ZEFF=41},{PKVAL1=41},{PKVAL2=41},{BLRE=2},{RS=0.3},{FW=24.20},{C1OR=15.8},{TUU=0.0},{DKP=30.7},{CKP1=2.71},{CSS1=2.72},{CETC=5.0},{CKP2=0.7},{CSS2=0.5},{CSF=1.0},{I1=8},{I2=39.42},{POH=17.42},{G3=3},{OH=2.5},{DSL=0.0},{CSL=0.0},{SRL=10.0},{TSS=31.8},{WIR=20},{W1IR=1.8},{W2IR=15},{CR=25300},{COR=51300},{FMAX=31100},{SC=1},{AXP1=0},{AXP2=0},{IDNR=},{ORDER=CF18V},{RID=G_300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Stud Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
D
Outer Diameter
[mm]
C
Width
[mm]
SD1
Stud Diameter
[mm]
G
Thread
ⁿ/ₐ
G1
Length
[mm]
B
Maximum width
[mm]
B1
Max.Total length
[mm]
B2
Length
[mm]
B3
Dimension
[mm]
C1
Dimension
[mm]
SG1
Diameter
[mm]
SG2
Diameter
[mm]
SR
rs min
[mm]
SF
Min.Dimension related to the installation
[mm]
TRQ
Maximum tightening torque
[Nm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
FMAX
Max.Static allowable load
[N]
CF6VR
6
CF6VR
19
16
11
6
M6x1
8
12.2
28.2
16.0
-
0.6
4
-
0.3
11
2.7
6980
8500
1950
CF6V
6
CF6V
19
16
11
6
M6x1
8
12.2
28.2
16.0
-
0.6
4
-
0.3
11
2.7
6980
8500
1950
CF6VUUR
6
CF6VUUR
19
16
11
6
M6x1
8
12.2
28.2
16.0
-
0.6
4
-
0.3
11
2.7
6980
8500
1950
CF6VUU
6
CF6VUU
19
16
11
6
M6x1
8
12.2
28.2
16.0
-
0.6
4
-
0.3
11
2.7
6980
8500
1950
CF8VR
8
CF8VR
29
19
11
8
M8x1.25
10
12.2
32.2
20.0
-
0.6
4
-
0.3
13
6.5
8170
11200
4620
CF8V
8
CF8V
29
19
11
8
M8x1.25
10
12.2
32.2
20.0
-
0.6
4
-
0.3
13
6.5
8170
11200
4620
CF8VUUR
8
CF8VUUR
29
19
11
8
M8x1.25
10
12.2
32.2
20.0
-
0.6
4
-
0.3
13
6.5
8170
11200
4620
CF8VUU
8
CF8VUU
29
19
11
8
M8x1.25
10
12.2
32.2
20.0
-
0.6
4
-
0.3
13
6.5
8170
11200
4620
CF10VR
10
CF10VR
46
22
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
4
-
0.3
16
13.8
9570
14500
8650
CF10V
10
CF10V
46
22
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
4
-
0.3
16
13.8
9570
14500
8650
CF10VUUR
10
CF10VUUR
46
22
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
4
-
0.3
16
13.8
9570
14500
8650
CF10VUU
10
CF10VUU
46
22
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
4
-
0.3
16
13.8
9570
14500
8650
CF10-1VR
10
CF10-1VR
61
26
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
4
-
0.3
16
13.8
9570
14500
8650
CF10-1V
10
CF10-1V
61
26
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
4
-
0.3
16
13.8
9570
14500
8650
CF10-1VUUR
10
CF10-1VUUR
61
26
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
4
-
0.3
16
13.8
9570
14500
8650
CF10-1VUU
10
CF10-1VUU
61
26
12
10
M10x1.25
12
13.2
36.2
23.0
-
0.6
4
-
0.3
16
13.8
9570
14500
8650
CF12VR
12
CF12VR
97
30
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
6
3
0.6
21
21.9
13500
19700
13200
CF12V
12
CF12V
97
30
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
6
3
0.6
21
21.9
13500
19700
13200
CF12VUUR
12
CF12VUUR
97
30
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
6
3
0.6
21
21.9
13500
19700
13200
CF12VUU
12
CF12VUU
97
30
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
6
3
0.6
21
21.9
13500
19700
13200
CF12-1VR
12
CF12-1VR
107
32
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
6
3
0.6
21
21.9
13500
19700
13200
CF12-1V
12
CF12-1V
107
32
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
6
3
0.6
21
21.9
13500
19700
13200
CF12-1VUUR
12
CF12-1VUUR
107
32
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
6
3
0.6
21
21.9
13500
19700
13200
CF12-1VUU
12
CF12-1VUU
107
32
14
12
M12x1.5
13
15.2
40.2
25.0
6
0.6
6
3
0.6
21
21.9
13500
19700
13200
CF16VR
16
CF16VR
173
35
18
16
M16x1.5
17
19.6
52.1
32.5
8
0.8
6
3
0.6
26
58.5
20700
37600
23200
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表