您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Full complement type with hexagon hole both side (CFKRE...V,VR,VUU,VUUR)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Stud hexagon hole on both side type CFKRE (with Eccentric collar)
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/stud_hex_hole_on_both_side_type_w_ecc_coll/full_comp_type_w_hex_hole_both_side_wec_asmtab.prj},{NB=CFKRE47V},{STDRT=20},{VERS=2},{DE=24},{MASS=402},{BLTYP1=2},{BLTYP2=3},{SD=20},{D=47},{C=24},{SD1=20},{NDM=20.000},{P=1.500},{G11=20},{GZ11=18.160},{GS11=1.50},{G1=21},{B=25.6},{B1=66.1},{B2=40.5},{B3=18},{B31=9},{C1=0.8},{SG11=8},{SG21=4},{H=10},{SR=1.0},{E=1.0},{SF=34},{TRQ=119.0},{L=17.8},{DAR=2.5},{ZEFF=37},{PKVAL1=37},{PKVAL2=37},{BLRE=2},{RS=0.4},{FW=27.10},{C1OR=17.8},{TUU=0.00},{DKP=36.0},{CKP1=3.71},{CSS1=3.72},{CKP2=0.7},{CSS2=0.5},{CSF=1.0},{I1=10.0},{I2=45.22},{POH=21.72},{G3=4},{OH=2.5},{DSL=0.0},{CSL=0.0},{SRL=12.0},{TSS1=36.7},{W3IR=0.0},{CR=33200},{COR=64500},{FMAX=37500},{SC=1},{AXP1=0},{AXP2=0},{VERS1=1},{GD=7},{GW=2.0},{IG2=2.86},{S1=30},{GD1=6},{IG1=10.0},{CETC=5.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
DE
Eccentric collar diameter
[mm]
MASS
Mass
[g]
D
Outer Diameter
[mm]
C
Width
[mm]
G
Thread
ⁿ/ₐ
G1
Length
[mm]
B
Maximum width
[mm]
B1
Max.Total length
[mm]
B2
Length
[mm]
B3
Eccentric collar length
[mm]
C1
Dimension
[mm]
SG1
Diameter
[mm]
H
Dimension
[mm]
SR
rs min
[mm]
E
Eccentricity
[mm]
SF
Min.Dimension related to the installation
[mm]
TRQ
Maximum tightening torque
[Nm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
FMAX
Max.Static allowable load
[N]
CFKRE22VR
CFKRE22VR
13
48
22
12
M10X1.0
12
13.2
36.2
23.0
10
0.6
3.5
5
0.3
0.5
16
13.0
9570
14500
7920
CFKRE22V
CFKRE22V
13
48
22
12
M10X1.0
12
13.2
36.2
23.0
10
0.6
3.5
5
0.3
0.5
16
13.0
9570
14500
7920
CFKRE22VUUR
CFKRE22VUUR
13
48
22
12
M10X1.0
12
13.2
36.2
23.0
10
0.6
3.5
5
0.3
0.5
16
13.0
9570
14500
7920
CFKRE22VUU
CFKRE22VUU
13
48
22
12
M10X1.0
12
13.2
36.2
23.0
10
0.6
3.5
5
0.3
0.5
16
13.0
9570
14500
7920
CFKRE26VR
CFKRE26VR
13
63
26
12
M10X1.0
12
13.2
36.2
23.0
10
0.6
3.5
5
0.3
0.5
16
13.0
9570
14500
7920
CFKRE26V
CFKRE26V
13
63
26
12
M10X1.0
12
13.2
36.2
23.0
10
0.6
3.5
5
0.3
0.5
16
13.0
9570
14500
7920
CFKRE26VUUR
CFKRE26VUUR
13
63
26
12
M10X1.0
12
13.2
36.2
23.0
10
0.6
3.5
5
0.3
0.5
16
13.0
9570
14500
7920
CFKRE26VUU
CFKRE26VUU
13
63
26
12
M10X1.0
12
13.2
36.2
23.0
10
0.6
3.5
5
0.3
0.5
16
13.0
9570
14500
7920
CFKRE30VR
CFKRE30VR
15
101
30
14
M12x1.5
13
15.2
40.2
25.0
11
0.6
4
6
0.6
0.5
21
21.9
13500
19700
13200
CFKRE30V
CFKRE30V
15
101
30
14
M12x1.5
13
15.2
40.2
25.0
11
0.6
4
6
0.6
0.5
21
21.9
13500
19700
13200
CFKRE30VUUR
CFKRE30VUUR
15
101
30
14
M12x1.5
13
15.2
40.2
25.0
11
0.6
4
6
0.6
0.5
21
21.9
13500
19700
13200
CFKRE30VUU
CFKRE30VUU
15
101
30
14
M12x1.5
13
15.2
40.2
25.0
11
0.6
4
6
0.6
0.5
21
21.9
13500
19700
13200
CFKRE32VR
CFKRE32VR
15
111
32
14
M12x1.5
13
15.2
40.2
25.0
11
0.6
4
6
0.6
0.5
21
21.9
13500
19700
13200
CFKRE32V
CFKRE32V
15
111
32
14
M12x1.5
13
15.2
40.2
25.0
11
0.6
4
6
0.6
0.5
21
21.9
13500
19700
13200
CFKRE32VUUR
CFKRE32VUUR
15
111
32
14
M12x1.5
13
15.2
40.2
25.0
11
0.6
4
6
0.6
0.5
21
21.9
13500
19700
13200
CFKRE32VUU
CFKRE32VUU
15
111
32
14
M12x1.5
13
15.2
40.2
25.0
11
0.6
4
6
0.6
0.5
21
21.9
13500
19700
13200
CFKRE35VR
CFKRE35VR
20
180
35
18
M16x1.5
17
19.6
52.1
32.5
14
0.8
4
8
0.6
1.0
26
58.5
20700
37600
23200
CFKRE35V
CFKRE35V
20
180
35
18
M16x1.5
17
19.6
52.1
32.5
14
0.8
4
8
0.6
1.0
26
58.5
20700
37600
23200
CFKRE35VUUR
CFKRE35VUUR
20
180
35
18
M16x1.5
17
19.6
52.1
32.5
14
0.8
4
8
0.6
1.0
26
58.5
20700
37600
23200
CFKRE35VUU
CFKRE35VUU
20
180
35
18
M16x1.5
17
19.6
52.1
32.5
14
0.8
4
8
0.6
1.0
26
58.5
20700
37600
23200
CFKRE40VR
CFKRE40VR
22
269
40
20
M18x1.5
19
21.6
58.1
36.5
16
0.8
6
8
1.0
1.0
29
86.2
25300
51300
31100
CFKRE40V
CFKRE40V
22
269
40
20
M18x1.5
19
21.6
58.1
36.5
16
0.8
6
8
1.0
1.0
29
86.2
25300
51300
31100
CFKRE40VUUR
CFKRE40VUUR
22
269
40
20
M18x1.5
19
21.6
58.1
36.5
16
0.8
6
8
1.0
1.0
29
86.2
25300
51300
31100
CFKRE40VUU
CFKRE40VUU
22
269
40
20
M18x1.5
19
21.6
58.1
36.5
16
0.8
6
8
1.0
1.0
29
86.2
25300
51300
31100
CFKRE47VR
CFKRE47VR
24
402
47
24
M20x1.5
21
25.6
66.1
40.5
18
0.8
6
10
1.0
1.0
34
119.0
33200
64500
37500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表