您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
without Inner Ring-with Two side Seals (BR...UU)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Machined Type Needle Roller Bearings
Inch Series
Powered by
CAD模型選擇
{iko/iko_bearings/machined_type_nrb/inch_series/without_ir_with_two_side_seals_inch_asmtab.prj},{NB=BR263520UU},{IDNR=},{VAL=263520},{STDRT=41.275},{ORDER=BR263520UU},{ORDER1=BR 263520 UU},{MASS=179.0},{FW=41.275},{D=55.562},{C=31.8},{VRS=TAF},{DA=48.3},{SRA=1.5},{DAR=4.50},{L=19.8},{ZEFF=21},{I=1},{RE=F},{RS=0.5},{PRL=0},{D1RL=0},{W1RL=0.0},{W2RL=0.0},{SDOG=54.66},{ROG=5.0},{COG=0},{OH=3.0},{NH=1},{DVR=46.7},{SDVR=43.1},{CUR=24.4},{T=47.0},{CR=44800},{COR=70900},{DSL=49.300},{CSL=3.4},{PPATH=without_ir_with_two_side_seals_inch/without_ir_with_two_side_seals_inch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
FW
Inscribed circle of diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
DA
Da max
[mm]
SRA
ras max
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
BR101816UU
15.875
BR101816UU
54.0
15.875
28.575
25.4
24.5
0.6
18300
20000
BR122016UU
19.050
BR122016UU
68.0
19.050
31.750
25.4
26.5
1.0
20700
24400
BR142216UU
22.225
BR142216UU
76.0
22.225
34.925
25.4
29.7
1.0
21600
26900
BR162416UU
25.400
BR162416UU
83.0
25.400
38.100
25.4
32.9
1.0
23600
31300
BR182620UU
28.575
BR182620UU
115.0
28.575
41.275
31.8
36.0
1.0
34900
49900
BR202820UU
31.750
BR202820UU
124.0
31.750
44.450
31.8
39.2
1.0
36000
53500
BR223020UU
34.925
BR223020UU
134.0
34.925
47.625
31.8
42.4
1.0
38500
60000
BR243320UU
38.100
BR243320UU
168.0
38.100
52.388
31.8
45.1
1.5
43700
66900
BR263520UU
41.275
BR263520UU
179.0
41.275
55.562
31.8
48.3
1.5
44800
70900
BR283720UU
44.450
BR283720UU
193.0
44.450
58.738
31.8
51.5
1.5
47500
78200
BR303920UU
47.625
BR303920UU
202.0
47.625
61.912
31.8
54.7
1.5
48500
82100
BR324120UU
50.800
BR324120UU
216.0
50.800
65.088
31.8
57.8
1.5
51000
89400
BR364828UU
57.150
BR364828UU
459.0
57.150
76.200
44.5
69.0
1.5
90300
158000
BR405228UU
63.500
BR405228UU
499.0
63.500
82.550
44.5
74.3
2.0
94600
174000
BR445628UU
69.850
BR445628UU
540.0
69.850
88.900
44.5
80.7
2.0
98700
189000
BR486028UU
76.200
BR486028UU
585.0
76.200
95.250
44.5
87.0
2.0
105000
211000
BR526828UU
82.550
BR526828UU
891.0
82.550
107.950
44.5
99.7
2.0
109000
227000
BR567232UU
88.900
BR567232UU
1098.0
88.900
114.300
50.8
106.1
2.0
142000
265000
BR607632UU
95.250
BR607632UU
1161.0
95.250
120.650
50.8
111.4
2.5
148000
287000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon Hole (CFE...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Full complement type with Screw driver slot (CR...VR, V, VUUR, VUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Full complement type with Hexagon Hole (CR...VBR, VB, VBUUR, VBUU, VBSR, VB...
IKO (NIPPON THOMPSON CO.,LTD)
15.12.2020
with Inner Ring-with Two side Seals (NA...UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Thrust Roller Bearings-without Rings (AZK)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Stainless Steel Made with Hexagon Hole (CF...FBR, FB, FBUUR, FBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Thrust Roller Bearings-with Rings (AZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-with One side Seal (BR...U)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表