您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Trunnion support - S - Accessories
IMI Norgren
Actuators
Compact Cylinders
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/2_compact_actuators/accessories/accessories_s_compact.prj},{NB=QA/8040/41_50_CA},{CNSORDERNO=QA/8040/41},{BS=50},{P1=available},{P2=available},{P3=available},{A=36},{B1=55},{B2=21.0},{C=12.0},{D1=16},{D2=9.0},{D3=15},{F=1.6},{H1=36},{H2=18},{T1=9.0},{CNSMASSEXACT=0.14},{INFOWWW=Link},{X1=3.000},{XD=24.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
RA/191000
ⁿ/ₐ
P2
RA/192000
ⁿ/ₐ
P3
RA/193000
ⁿ/ₐ
A
Length A
[mm]
B1
Length B1
[mm]
B2
Width B2
[mm]
C
Width C
[mm]
D1
Diameter D1
[mm]
D2
Diameter D2
[mm]
D3
Diameter D3
[mm]
F
Chamfer F x 45°
[mm]
H1
Height H1
[mm]
H2
Height H2
[mm]
T1
Height T1
[mm]
CNSMASSEXACT
Weight
[kg]
QA/8032/41
QA/8032/41
32
available
available
available
32
46
18.0
10.5
12
6.6
11
1.0
30
15
6.8
0.10
QA/8040/41
QA/8040/41
40
available
available
available
36
55
21.0
12.0
16
9.0
15
1.6
36
18
9.0
0.14
QA/8040/41
QA/8040/41
50
available
available
available
36
55
21.0
12.0
16
9.0
15
1.6
36
18
9.0
0.14
QA/8063/41
QA/8063/41
63
available
available
available
42
65
23.0
13.0
20
11.0
18
1.6
40
20
11.0
0.18
QA/8063/41
QA/8063/41
80
-
available
-
42
65
23.0
13.0
20
11.0
18
1.6
40
20
11.0
0.18
QA/8100/41
QA/8100/41
100
-
available
-
50
75
28.5
16.0
25
14.0
20
2.0
50
25
13.0
0.34
QA/8100/41
QA/8100/41
125
-
available
-
50
75
28.5
16.0
25
14.0
20
2.0
50
25
13.0
0.34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表