您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Positioning system ELT/ELK 30, 40, 60, 60S, 80, 80S, 100, 125 (Spindle drives) - Trapezoidal or ballscrew spindle driven positioning systems
IMI Norgren
Actuators
Electric Motion
Linear Axis
Positioning systems
Spindle driven positioning systems EG – EL
Powered by
CAD模型選擇
{imi_precision/1_actuators/6_e_actuator/electric_motion/1_positioning_systems/1_1_eg_el_spindle/elt_elk_asmtab.prj},{NB=ELT60S1000000470(Q=194)(200,0)},{TYP=ELT/K 60S},{BG=60S},{BGLS=60},{Q=194},{HUB=200},{HUBST=0.00},{SP=T},{SPA=1},{FPA=0},{STA=0},{AV=0},{SAW=0},{SGK=},{ASM=},{INFO=Produktdatenblatt},{A=170},{B=108},{C=82},{D=62},{E=30},{F=69},{G=0.0},{H=0.0},{J=53.0},{K=94},{MM=-},{NN=M 8},{OO=M 8},{P=35},{R=5x5x28},{S=14x35},{T=8.5},{GG=5.1},{G1=0.89},{DPL=12},{CVF=10},{PPATH=assemblies/elt_elk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Distance
[mm]
C
Width
[mm]
D
Diameter
[mm]
E
Distance
[mm]
F
Distance
[mm]
G
Height
[mm]
H
Height
[mm]
J
Height
[mm]
K
Height
[mm]
MM
for
ⁿ/ₐ
NN
for
ⁿ/ₐ
OO
for
ⁿ/ₐ
P
Length
[mm]
R
Key
ⁿ/ₐ
S
Ø x length
ⁿ/ₐ
T
Diameter
[mm]
GG
Basic weight
[kg]
G1
Weight per 100 mm
[kg]
ELT301000000320(Q=82)
ELT/K 30
120
ELT301000000320(Q=82)
320
70
56
42
40
13
35
0.0
0.0
26.0
47
-
M 6
M 6
18
-
5x15
4.2
0.7
0.16
ELT401000000375(Q=122)
ELT/K 40
175
ELT401000000375(Q=122)
375
100
66
58
48
18
47
0.0
0.0
35.0
64
-
M 6
M 6
25
3x3x25
10x27
6.5
1.7
0.37
ELT601000000445(Q=168)
ELT/K 60
245
ELT601000000445(Q=168)
445
144
96
82
62
30
69
0.0
0.0
49.0
90
-
M 8
M 8
35
5x5x28
14x35
8.5
5.1
0.89
ELT60S1000000470(Q=194)
ELT/K 60S
270
ELT60S1000000470(Q=194)
470
170
108
82
62
30
69
0.0
0.0
53.0
94
-
M 8
M 8
35
5x5x28
14x35
8.5
5.1
0.89
ELT801000000485(Q=194)
ELT/K 80
285
ELT801000000485(Q=194)
485
170
117
102
80
40
88
10.5
30.5
70.0
121
M 6
M 10
M 10
45
6x6x40
18x45
8.5
10.0
1.48
ELT80S1000000505(Q=214)
ELT/K 80S
305
ELT80S1000000505(Q=214)
505
190
126
102
80
40
88
12.5
30.0
71.0
122
M 6
M 10
M 8
45
6x6x40
18x45
8.5
11.0
1.48
ELT1001000000610(Q=300)
ELT/K 100
410
ELT1001000000610(Q=300)
610
230
155
130
110
50
112
0.0
30.0
89.0
154
M 10
M 10
M 10
55
6x6x40
22x45
10.5
19.0
2.00
ELT1251000000710(Q=365)
ELT/K 125
510
ELT1251000000710(Q=365)
710
295
200
165
130
60
142
0.0
30.4
107.5
190
M 10
M 12
M 12
65
8x7x50
25x55
13.0
33.0
2.89
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表