您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0167 - Swivel tee adaptor
IMI Norgren
Fittings
Pneufit C Metric
Tee connectors and adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/4_tee_connectors_adaptors/c0167.prj},{NB=C01670838(M)},{CNSORDERNO=C01670838},{A=8},{B=R3/8},{BX=MIN},{C=44.0},{E=32.0},{G=11},{KV=17},{INFO=PDF Catalog},{L=32.000},{L1=11.000},{L2=6.000},{L3=8.500},{L4=MIN},{LO=45.200},{LO1=0.400},{LO2=1.600},{LO3=1.150},{LO4=1.250},{LO5=2.000},{LO7=1.700},{LO6=8.800},{D1=17.000},{D2=17.000},{D3=14.200},{D4=11.600},{DO1=9.300},{DO2=13.800},{DO3=9.800},{DO4=12.500},{DO5=14.000},{DO6=14.400},{DO7=15.000},{DO8=11.600},{IL=32.000},{IL1=18.300},{ID=6.000},{ID1=8.300},{ID2=6.000},{X1=8.300},{Y1=23.700},{Z1=2.000},{SW=17.000},{T=16.662},{VERS=2},{VERSX=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Length C
[mm]
E
Height E
[mm]
G
Thread length G
[mm]
KV
Wrench size KV
[mm]
C01670418(M)
C01670418
4
R1/8
37.5
24.5
8
10
C01670428(M)
C01670428
4
R1/4
37.5
26.5
10
14
C01670438(M)
C01670438
4
R3/8
37.5
27.5
11
17
C01670618(M)
C01670618
6
R1/8
41.0
26.5
8
12
C01670628(M)
C01670628
6
R1/4
41.0
29.5
10
14
C01670638(M)
C01670638
6
R3/8
41.0
30.5
11
17
C01670648(M)
C01670648
6
R1/2
41.0
33.5
14
21
C01670818(M)
C01670818
8
R1/8
44.0
28.0
8
14
C01670828(M)
C01670828
8
R1/4
44.0
31.0
10
14
C01670838(M)
C01670838
8
R3/8
44.0
32.0
11
17
C01670848(M)
C01670848
8
R1/2
44.0
35.0
14
21
C01671018(M)
C01671018
10
R1/8
47.0
28.5
8
17
C01671028(M)
C01671028
10
R1/4
47.0
32.0
10
17
C01671038(M)
C01671038
10
R3/8
47.0
32.5
11
17
C01671048(M)
C01671048
10
R1/2
47.0
35.5
14
21
C01671218(M)
C01671218
12
R1/8
55.0
32.5
8
19
C01671228(M)
C01671228
12
R1/4
55.0
34.5
10
19
C01671238(M)
C01671238
12
R3/8
55.0
35.5
11
19
C01671248(M)
C01671248
12
R1/2
55.0
38.5
14
21
C01671638(M)
C01671638
16
R3/8
64.5
43.0
11
24
C01671648(M)
C01671648
16
R1/2
64.5
46.0
14
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表