您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0267 - Swivel tee adaptor
IMI Norgren
Fittings
Pneufit C Metric
Tee connectors and adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/4_tee_connectors_adaptors/c0267.prj},{NB=C02670818},{CNSORDERNO=C02670818},{A=8},{B=G1/8},{BX=3.175},{C=44.5},{E=26.0},{G=6.0},{KV=14},{INFO=PDF Catalog},{L=25.000},{L1=3.500},{L2=1.500},{L3=1.000},{L4=4.000},{L5=8.500},{L6=1.300},{LO=45.200},{LO1=0.400},{LO2=1.600},{LO3=1.150},{LO4=1.250},{LO5=2.000},{LO6=8.800},{LO7=1.700},{D1=8.200},{D2=12.830},{D3=14.000},{D4=14.000},{D5=14.200},{D6=11.600},{DO1=9.300},{DO2=13.800},{DO3=9.800},{DO4=12.500},{DO5=14.000},{DO6=14.400},{DO7=15.000},{DO8=11.600},{RD=10.100},{RH=5.450},{RR=0.950},{IL=18.300},{ID=6.000},{ID2=8.300},{X1=8.300},{Y1=16.700},{Z1=2.000},{SW=14.000},{SWD=15.500},{TT=G},{T=9.728},{VERS=5},{VERSX=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Length C
[mm]
E
Height E
[mm]
G
Thread length G
[mm]
KV
Wrench size KV
[mm]
C02670405
C02670405
4
M5
37.5
22.0
4.5
10
C02670406
C02670406
4
M6
37.5
22.0
4.5
10
C02670418
C02670418
4
G1/8
37.5
22.0
6.0
14
C02670428
C02670428
4
G1/4
37.5
24.0
8.0
17
C02670438
C02670438
4
G3/8
37.5
24.0
8.0
20
C02670605
C02670605
6
M5
41.0
24.0
4.5
12
C02670606
C02670606
6
M6
41.0
24.0
4.5
12
C02670618
C02670618
6
G1/8
41.0
24.5
6.0
14
C02670628
C02670628
6
G1/4
41.0
26.5
8.0
17
C02670638
C02670638
6
G3/8
41.0
27.5
9.0
20
C02670818
C02670818
8
G1/8
44.5
26.0
6.0
14
C02670828
C02670828
8
G1/4
44.5
28.0
8.0
17
C02670838
C02670838
8
G3/8
44.5
29.0
9.0
20
C02670848
C02670848
8
G1/2
44.5
30.0
10.0
24
C02671018
C02671018
10
G1/8
47.0
26.5
6.0
17
C02671028
C02671028
10
G1/4
47.0
28.5
8.0
17
C02671038
C02671038
10
G3/8
47.0
29.5
9.0
20
C02671048
C02671048
10
G1/2
47.0
30.5
10.0
24
C02671228
C02671228
12
G1/4
55.0
31.5
8.0
19
C02671238
C02671238
12
G3/8
55.0
32.5
9.0
20
C02671248
C02671248
12
G1/2
55.0
33.5
10.0
24
C02671638
C02671638
16
G3/8
64.5
40.0
9.0
24
C02671648
C02671648
16
G1/2
64.5
41.0
10.0
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表