您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N081 - Steel and bronze inside bushings according to ISO 9448 N081
Intercom
Standard Guide Elements
Guide bushes
collare_strisciamento
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/collare_strisciamento/n081.prj},{NB=N081320000},{TYPE=N081},{D1=32},{D2=48},{D3=53},{D4=56},{D6=67},{D7=82.7},{B=26.0},{B1=38.5},{L=93},{L1=30},{L2=4.5},{L3=7},{L4=23.0},{R=1.5},{STAFFETTA=M8},{SW=10.000},{X=5.000},{NDM=8.000},{KDM=6.647},{A1=8.870},{A2=2.300},{A3=2.300},{NDM1=6.466},{H=21.000},{DH=12.800},{HH=5.000},{H1=4.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D6
[mm]
D7
[mm]
B
[mm]
B1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
R
[mm]
STAFFETTA
Clamps and screws
ⁿ/ₐ
N081190000
N081190000
N081
19
32
39
40
52
67.9
22.3
32.0
59
23
4.5
7
15.0
1.5
M6
N081200000
N081200000
N081
20
32
39
40
52
67.9
22.3
32.0
59
23
4.5
7
15.0
1.5
M6
N081240000
N081240000
N081
24
40
46
48
60
75.8
24.3
35.4
79
23
4.5
7
19.0
1.5
M6
N081250000
N081250000
N081
25
40
46
48
60
75.8
24.3
35.4
79
23
4.5
7
19.0
1.5
M6
N081300000
N081300000
N081
30
48
53
56
67
82.7
26.0
38.5
93
30
4.5
7
23.0
1.5
M8
N081320000
N081320000
N081
32
48
53
56
67
82.7
26.0
38.5
93
30
4.5
7
23.0
1.5
M8
N081380000
N081380000
N081
38
58
63
66
77
92.7
28.5
42.8
108
37
6.0
7
28.0
2.0
M8
N081400000
N081400000
N081
40
58
63
66
77
92.7
28.5
42.8
108
37
6.0
7
28.0
2.0
M8
N081480000
N081480000
N081
48
70
77
80
91
106.6
32.0
48.8
127
47
6.0
7
34.0
2.0
M8
N081500000
N081500000
N081
50
70
77
80
91
106.6
32.0
48.8
127
47
6.0
7
34.0
2.0
M8
N081630000
N081630000
N081
63
85
92
95
106
121.5
35.8
55.3
150
60
7.0
8
41.5
2.5
M8
N081800000
N081800000
N081
80
105
115
118
129
144.4
41.5
65.3
150
60
7.0
8
52.0
2.5
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表