您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N066 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N066
Intercom
Standard Guide Elements
Guide bushes
With collar
Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N062 / N063 / N064 / N065 / N066
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/con_collare/bussole_con_collare_e_guida_a_sfera_02/bussola_n066_asmtab.prj},{NB=N066320000},{CODE=N066320000},{TYPE=N066},{D1=32},{D2=40},{D3=48},{D4=56},{D5=53},{D6=67},{D7=82.7},{B=26.0},{B1=38.5},{L=80},{L1=69},{L2=37},{L3=4.5},{R=1.5},{STAFFETTA=M8},{PPATH=bussola_n066_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
B
[mm]
B1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
R
[mm]
STAFFETTA
ⁿ/ₐ
N066240000
N066240000
N066
24
30
40
48
46
60
75.8
24.3
35.4
71
55
30
4.5
1.5
M6
N066250000
N066250000
N066
25
31
40
48
46
60
75.8
24.3
35.4
71
55
30
4.5
1.5
M6
N066300000
N066300000
N066
30
38
48
56
53
67
82.7
26.0
38.5
80
69
37
4.5
1.5
M8
N066320000
N066320000
N066
32
40
48
56
53
67
82.7
26.0
38.5
80
69
37
4.5
1.5
M8
N066380000
N066380000
N066
38
46
58
66
63
77
92.7
28.5
42.8
95
79
47
5.0
1.5
M8
N066400000
N066400000
N066
40
48
58
66
63
77
92.7
28.5
42.8
95
79
47
5.0
1.5
M8
N066480000
N066480000
N066
48
56
70
80
77
91
106.6
32.0
48.8
120
96
60
5.0
2.0
M8
N066500000
N066500000
N066
50
58
70
80
77
91
106.6
32.0
48.8
120
96
60
5.0
2.0
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表