您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N15 Form B - Die bushes according to DIN 9845 with collar N15 form B
Intercom
Punches dies
Die bushes according to DIN 9845 without collar N14 form A - N15 form B
Powered by
CAD模型選擇
{intercom/punzoni_matrici/matrici_di_tranciatura_01/matrici_di_tranciatura_con_collare.prj},{NB=15.3.0870.028},{TYPE=N15},{D1=8.7},{D2=D1+1.0},{D3=18},{D4=20},{Z=0.02},{PROG=0.1},{MOD=1,'Corta',2,'Lunga'},{D2B=1.0},{FORMA=Forma B},{MODELLOVIS=Lunga}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
D3
[mm]
D4
[mm]
L
[mm]
L1
[mm]
Z
[mm]
PROG
Prog.
[mm]
15.3.0100.020
15.3.0100.020
N15
1.0
D1+0.3
5
7
20
18
0.01
0.1
15.3.0110.020
15.3.0110.020
N15
1.1
D1+0.3
6
8
20
17
0.01
0.1
15.3.0110.028
15.3.0110.028
N15
1.1
D1+0.3
6
8
28
25
0.01
0.1
15.3.0120.020
15.3.0120.020
N15
1.2
D1+0.3
6
8
20
17
0.01
0.1
15.3.0120.028
15.3.0120.028
N15
1.2
D1+0.3
6
8
28
25
0.01
0.1
15.3.0130.020
15.3.0130.020
N15
1.3
D1+0.3
6
8
20
17
0.01
0.1
15.3.0130.028
15.3.0130.028
N15
1.3
D1+0.3
6
8
28
25
0.01
0.1
15.3.0140.020
15.3.0140.020
N15
1.4
D1+0.3
6
8
20
17
0.01
0.1
15.3.0140.028
15.3.0140.028
N15
1.4
D1+0.3
6
8
28
25
0.01
0.1
15.3.0150.020
15.3.0150.020
N15
1.5
D1+0.3
6
8
20
17
0.01
0.1
15.3.0150.028
15.3.0150.028
N15
1.5
D1+0.3
6
8
28
25
0.01
0.1
15.3.0160.020
15.3.0160.020
N15
1.6
D1+0.3
6
8
20
17
0.01
0.1
15.3.0160.028
15.3.0160.028
N15
1.6
D1+0.3
6
8
28
25
0.01
0.1
15.3.0170.020
15.3.0170.020
N15
1.7
D1+0.3
6
8
20
17
0.01
0.1
15.3.0170.028
15.3.0170.028
N15
1.7
D1+0.3
6
8
28
25
0.01
0.1
15.3.0180.020
15.3.0180.020
N15
1.8
D1+0.3
6
8
20
17
0.01
0.1
15.3.0180.028
15.3.0180.028
N15
1.8
D1+0.3
6
8
28
25
0.01
0.1
15.3.0190.020
15.3.0190.020
N15
1.9
D1+0.3
6
8
20
17
0.01
0.1
15.3.0190.028
15.3.0190.028
N15
1.9
D1+0.3
6
8
28
25
0.01
0.1
15.3.0200.020
15.3.0200.020
N15
2.0
D1+0.3
6
8
20
17
0.01
0.1
15.3.0200.028
15.3.0200.028
N15
2.0
D1+0.3
6
8
28
25
0.01
0.1
15.3.0210.020
15.3.0210.020
N15
2.1
D1+0.5
7
9
20
17
0.01
0.1
15.3.0210.028
15.3.0210.028
N15
2.1
D1+0.5
7
9
28
25
0.01
0.1
15.3.0220.020
15.3.0220.020
N15
2.2
D1+0.5
7
9
20
17
0.01
0.1
15.3.0220.028
15.3.0220.028
N15
2.2
D1+0.5
7
9
28
25
0.01
0.1
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表