您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
SCS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
With hole type
2 holes
Powered by
CAD模型選擇
{iwata/standard_set_collars/with_hole_type/2_holes/scs_mp2_asmtab.prj},{NB=SCS1315MP2},{MAT=Electroless nickel plating},{B=13},{L=15},{D=35},{D1=7.0},{R=6.00},{W=1.5},{X=11.0},{Y=6},{A=12.5},{S=6.6},{PCD=24},{SMX=M},{C=0.5},{NDM=6},{P=1.00},{P1=18},{PPATH=assemblies/slitc_2hfft_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
D1
Diameter
[mm]
W
[mm]
X
[mm]
Y
[mm]
A
ⁿ/ₐ
S
Diameter
[mm]
PCD
[mm]
M
Set screw
ⁿ/ₐ
SOB
Size of bolt
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCS0608MP2
Steel,Electroless nickel
6
8
20
3.4
1.0
6.0
4
6.0
3.5
13
M3 x P0.5
M3 x 10
SCS0608MP2
SCS0610MP2
Steel,Electroless nickel
6
10
20
4.5
1.0
6.0
4
6.0
3.5
13
M4 x P0.7
M4 x 10
SCS0610MP2
SCS0808MP2
Steel,Electroless nickel
8
8
25
3.4
1.5
8.0
5
9.0
4.5
16
M3 x P0.5
M3 x 10
SCS0808MP2
SCS0810MP2
Steel,Electroless nickel
8
10
25
4.5
1.5
8.0
5
9.0
4.5
18
M4 x P0.7
M4 x 12
SCS0810MP2
SCS0812MP2
Steel,Electroless nickel
8
12
28
5.5
1.5
8.5
5
10.0
5.5
18
M5 x P0.8
M5 x 16
SCS0812MP2
SCS0815MP2
Steel,Electroless nickel
8
15
30
7.0
1.5
9.5
5
10.0
5.5
20
M6 x P1
M6 x 15
SCS0815MP2
SCS1010MP2
Steel,Electroless nickel
10
10
30
4.5
1.5
9.0
5
11.0
5.5
20
M4 x P0.7
M4 x 12
SCS1010MP2
SCS1012MP2
Steel,Electroless nickel
10
12
30
5.5
1.5
9.0
5
11.0
5.5
20
M5 x P0.8
M5 x 16
SCS1012MP2
SCS1015MP2
Steel,Electroless nickel
10
15
35
7.0
1.5
11.0
6
12.5
6.6
24
M6 x P1
M6 x 18
SCS1015MP2
SCS1210MP2
Steel,Electroless nickel
12
10
30
4.5
1.5
10.0
5
11.0
5.5
22
M4 x P0.7
M4 x 12
SCS1210MP2
SCS1212MP2
Steel,Electroless nickel
12
12
30
5.5
1.5
10.0
5
11.0
5.5
22
M5 x P0.8
M5 x 16
SCS1212MP2
SCS1215MP2
Steel,Electroless nickel
12
15
35
7.0
1.5
11.0
6
12.5
6.6
24
M6 x P1
M6 x 18
SCS1215MP2
SCS1310MP2
Steel,Electroless nickel
13
10
30
4.5
1.5
10.0
5
11.0
4.5
22
M4 x P0.7
M4 x 12
SCS1310MP2
SCS1315MP2
Steel,Electroless nickel
13
15
35
7.0
1.5
11.0
6
12.5
6.6
24
M6 x P1
M6 x 18
SCS1315MP2
SCS1510MP2
Steel,Electroless nickel
15
10
32
4.5
1.5
11.0
6
11.0
4.5
24
M4 x P0.7
M4 x 12
SCS1510MP2
SCS1512MP2
Steel,Electroless nickel
15
12
35
5.5
1.5
12.0
6
13.0
5.5
26
M5 x P0.8
M5 x 16
SCS1512MP2
SCS1515MP2
Steel,Electroless nickel
15
15
40
7.0
1.5
13.0
8
13.0
6.6
28
M6 x P1
M6 x 20
SCS1515MP2
SCS1610MP2
Steel,Electroless nickel
16
10
35
4.5
1.5
12.0
6
13.0
4.5
25
M4 x P0.7
M4 x 12
SCS1610MP2
SCS1612MP2
Steel,Electroless nickel
16
12
35
5.5
1.5
12.0
6
13.0
5.5
26
M5 x P0.8
M5 x 16
SCS1612MP2
SCS1615MP2
Steel,Electroless nickel
16
15
40
7.0
1.5
13.0
8
13.0
6.6
28
M6 x P1
M6 x 20
SCS1615MP2
SCS2010MP2
Steel,Electroless nickel
20
10
40
4.5
1.5
14.0
7
15.0
5.5
30
M4 x P0.7
M4 x 16
SCS2010MP2
SCS2012MP2
Steel,Electroless nickel
20
12
40
5.5
1.5
14.0
7
15.0
5.5
30
M5 x P0.8
M5 x 16
SCS2012MP2
SCS2015MP2
Steel,Electroless nickel
20
15
45
7.0
1.5
15.0
8
15.0
6.6
34
M6 x P1
M6 x 20
SCS2015MP2
SCS2512MP2
Steel,Electroless nickel
25
12
45
5.5
1.5
17.0
7
18.0
5.5
36
M5 x P0.8
M5 x 16
SCS2512MP2
SCS2515MP2
Steel,Electroless nickel
25
15
50
7.0
1.5
18.0
10
18.0
6.6
38
M6 x P1
M6 x 25
SCS2515MP2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表