您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
MxxPGxx/OME - Enlarger metric / PG with O-Ring
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
Enlarger metric / PG with O-Ring
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/erweiterung_metrisch_pg_o_ring/erweiterung_metrisch_pg_o_ring.prj},{NB=M25PG21/OM},{ARTNR=M25PG21/OM},{NDM=25.000},{NDM2=28.300},{L=7.0},{H=21.5},{DA=30},{DI=21},{STGEW=21.0},{PACK=50},{TEMPV=-40},{TEMPH=100},{VER=4},{L1=8.500},{X1=15.36603},{X2=25.000},{R2=1.000},{EF006443=21},{EF003720=25},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNRX=M25PG21/OM},{A=M25x1.5},{B=Pg 21},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATO=NBR},{IP68=max. IP68},{CUSTOMS_TARIFF_COUNTRIES1=},{SCIP=ddcc9f8b-f7fa-4624-b095-30d018fc47f0},{MANUID=M25PG21/OM},{DESCSHORT=MS-ERWEITERUNGEN M25/PG21}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
B
Thread
[mm]
L
Length of Thread
[mm]
H
Height
[mm]
DA
Outer diameter
[mm]
DI
Inner diameter
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATO
Material O-Ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
SCIP
SCIP Nummer
ⁿ/ₐ
M12PG9/OM
M12PG9/OM
M12x1.5
Pg 9
5.0
16.0
17
8
9.1
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
a6b278f8-4d9e-4722-8c7a-9...
M16PG11/OM
M16PG11/OM
M16x1.5
Pg 11
5.0
16.5
20
12
9.9
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
66900f85-7121-4c8f-bda0-2...
M20PG16/OM
M20PG16/OM
M20x1.5
Pg 16
6.0
19.5
24
15
16.4
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
0461f91f-2641-4fb5-b5a8-2...
M25PG21/OM
M25PG21/OM
M25x1.5
Pg 21
7.0
21.5
30
21
21.0
Brass CuZn39Pb3, galvaniz...
NBR
50
max. IP68
-40
100
ddcc9f8b-f7fa-4624-b095-3...
M32PG29/OM
M32PG29/OM
M32x1.5
Pg 29
8.0
25.0
39
26
46.5
Brass CuZn39Pb3, galvaniz...
NBR
50
max. IP68
-40
100
ce2d413f-113b-403a-8d0a-3...
M40PG36/OM
M40PG36/OM
M40x1.5
Pg 36
8.0
28.5
50
34
86.6
Brass CuZn39Pb3, galvaniz...
NBR
25
max. IP68
-40
100
e014bd01-e1cb-42ca-b9ff-e...
M50PG42/OM
M50PG42/OM
M50x1.5
Pg 42
9.0
32.0
57
44
110.3
Brass CuZn39Pb3, galvaniz...
NBR
10
max. IP68
-40
100
6eec5be7-ad41-449e-9114-e...
M50PG48/OM
M50PG48/OM
M50x1.5
Pg 48
9.0
33.0
64
44
162.3
Brass CuZn39Pb3, galvaniz...
NBR
10
max. IP68
-40
100
dea353c8-c1c3-4b99-a154-3...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表