您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
063xx MU - Gland body PG
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
Gland body PG
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/zwischenstutzen_pg/zwischenstutzen_pg.prj},{NB=06316 MU},{ARTNR=06316 MU},{NDM=22.500},{NDM2=22.500},{L=6.5},{SW1=24},{EK=26.0},{SWX=24},{SWL=9.50000},{H=20.0},{DI=18.5},{STGEW=15.0},{PACK=50},{TEMPV=-60},{TEMPH=200},{VER=5},{L1=7.500},{R3=13.000},{CH=0.300},{BD=11.900},{CH2=0.500},{EF006443=16.0},{EF006447=16.0},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNRX=06316 MU},{A=Pg 16},{B=Pg 16},{MATK=Messing CuZn39Pb3, galv. vernickelt},{CUSTOMS_TARIFF_COUNTRIES1=},{SCIP=066257e9-79da-4f64-a85f-f732974ff662},{MANUID=06316_MU},{DESCSHORT=Zwischenstutzen},{DESCLONG=Einzelteil zur Verwendung in Kombination mit anderen Komponenten, Zubehör Pg Messing},{INTNO=4024092039195}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
B
Thread
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
EK
Across corners
[mm]
H
Height
[mm]
DI
Inner diameter
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
SCIP
SCIP Nummer
ⁿ/ₐ
06307 MU
06307 MU
Pg 7
Pg 7
5.0
14
15.5
15.0
9.7
5.5
Brass CuZn39Pb3, galvaniz...
100
-60
200
75ed8e24-a506-4be2-8965-c...
06309 MU
06309 MU
Pg 9
Pg 9
6.0
17
19.0
16.5
12.3
7.7
Brass CuZn39Pb3, galvaniz...
100
-60
200
bcdedad1-edcd-468b-a1ed-d...
06311 MU
06311 MU
Pg 11
Pg 11
6.0
20
22.0
17.0
15.0
9.8
Brass CuZn39Pb3, galvaniz...
100
-60
200
a80b133e-d01b-493f-9396-f...
06313 MU
06313 MU
Pg 13.5
Pg 13.5
6.5
22
24.0
19.0
17.0
12.9
Brass CuZn39Pb3, galvaniz...
100
-60
200
e3dd2b3e-6e9d-4bc3-9ac3-3...
06316 MU
06316 MU
Pg 16
Pg 16
6.5
24
26.0
20.0
18.5
15.0
Brass CuZn39Pb3, galvaniz...
50
-60
200
066257e9-79da-4f64-a85f-f...
06321 MU
06321 MU
Pg 21
Pg 21
7.0
30
33.0
22.0
24.0
23.2
Brass CuZn39Pb3, galvaniz...
50
-60
200
fb2cf232-b7b8-46ea-9c88-b...
06329 MU
06329 MU
Pg 29
Pg 29
8.0
40
44.0
24.5
32.0
48.9
Brass CuZn39Pb3, galvaniz...
25
-60
200
2874d30c-b2fd-4691-bb7d-2...
06336 MU
06336 MU
Pg 36
Pg 36
9.0
50
54.0
28.5
42.0
75.5
Brass CuZn39Pb3, galvaniz...
10
-60
200
6efeaf95-df1f-4df9-a601-e...
06342 MU
06342 MU
Pg 42
Pg 42
10.0
57
60.0
32.0
47.5
103.2
Brass CuZn39Pb3, galvaniz...
5
-60
200
637b1067-fdff-468f-a85c-b...
06348 MU
06348 MU
Pg 48
Pg 48
10.0
64
69.0
33.0
52.7
153.9
Brass CuZn39Pb3, galvaniz...
5
-60
200
c90b876d-0b59-482f-84e1-4...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表