您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
B38 / S38 - Threaded socket F2 / SF2
KVT Fastening
bigHead®
Threaded socket F2 / SF2
Powered by
CAD模型選擇
{kvt/bighead/gewindebuchse_f2_sf2/f2_sf2_b38_s38.prj},{NB=KVT F2/B38A-M6X15},{IDNR=},{BZC=F2/B38A-M6X15},{DXL=M6 x 15 mm},{D=M6},{NDM=6},{KDM=4.917},{L=15},{W=Stahl, verzinkt},{KF=B38 - geschlossen},{VERSKF=1},{K=Ø 38},{DP=1.200},{DP1=1.600},{DV=12.700},{DM=9.500},{O=9.500},{VERS=1},{X=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
W
Material
ⁿ/ₐ
KF
Head shape
ⁿ/ₐ
K
Around head
[mm]
KVT F2/B38A-M4X5
F2/B38A-M4X5
M4 x 5mm
M4
5
Steel, galvanized
B38 - closed
Ø 38
KVT SF2/B38A-M4X5
SF2/B38A-M4X5
M4 x 5mm
M4
5
Stainless steel
B38 - closed
Ø 38
KVT F2/B38-M4x10
F2/B38-M4x10
M4 x 10mm
M4
10
Steel, galvanized
B38 - closed
Ø 38
KVT SF2/B38-M4x10
SF2/B38-M4x10
M4 x 10mm
M4
10
Stainless steel
B38 - closed
Ø 38
KVT F2/B38A-M4X10
F2/B38A-M4X10
M4 x 10mm
M4
10
Steel, galvanized
B38 - closed
Ø 38
KVT SF2/B38A-M4X10
SF2/B38A-M4X10
M4 x 10mm
M4
10
Stainless steel
B38 - closed
Ø 38
KVT F2/B38A-M5X5
F2/B38A-M5X5
M5 x 5 mm
M5
5
Steel, galvanized
B38 - closed
Ø 38
KVT F2/B38A-M5X10
F2/B38A-M5X10
M5 x 10 mm
M5
10
Steel, galvanized
B38 - closed
Ø 38
KVT SF2/B38A-M5X10
SF2/B38A-M5X10
M5 x 10 mm
M5
10
Stainless steel
B38 - closed
Ø 38
KVT F2/B38A-M5X15
F2/B38A-M5X15
M5 x 15 mm
M5
15
Steel, galvanized
B38 - closed
Ø 38
KVT SF2/B38A-M5X15
SF2/B38A-M5X15
M5 x 15 mm
M5
15
Stainless steel
B38 - closed
Ø 38
KVT SF2/B38A-M5X5
SF2/B38A-M5X5
M5 x 5 mm
M5
5
Stainless steel
B38 - closed
Ø 38
KVT F2/B38A-M6X5
F2/B38A-M6X5
M6 x 5 mm
M6
5
Steel, galvanized
B38 - closed
Ø 38
KVT SF2/B38A-M6X5
SF2/B38A-M6X5
M6 x 5 mm
M6
5
Stainless steel
B38 - closed
Ø 38
KVT F2/B38-M6x10
F2/B38-M6x10
M6 x 10mm
M6
10
Steel, galvanized
B38 - closed
Ø 38
KVT SF2/S38-M6x10
SF2/S38-M6x10
M6 x 10mm
M6
10
Stainless steel
S38 - open
Ø 38
KVT F2/B38A-M6X10
F2/B38A-M6X10
M6 x 10 mm
M6
10
Steel, galvanized
B38 - closed
Ø 38
KVT SF2/B38A-M6X10
SF2/B38A-M6X10
M6 x 10 mm
M6
10
Stainless steel
B38 - closed
Ø 38
KVT F2/S38-M6x14
F2/S38-M6x14
M6 x 14mm
M6
14
Steel, galvanized
S38 - open
Ø 38
KVT F2/B38A-M6X15
F2/B38A-M6X15
M6 x 15 mm
M6
15
Steel, galvanized
B38 - closed
Ø 38
KVT SF2/B38A-M6X15
SF2/B38A-M6X15
M6 x 15 mm
M6
15
Stainless steel
B38 - closed
Ø 38
KVT F2/B38-M6x16
F2/B38-M6x16
M6 x 16mm
M6
16
Steel, galvanized
B38 - closed
Ø 38
KVT SF2/S38-M6x22
SF2/S38-M6x22
M6 x 22mm
M6
22
Stainless steel
S38 - open
Ø 38
KVT F2/B38-M8x10
F2/B38-M8x10
M8 x 10mm
M8
10
Steel, galvanized
B38 - closed
Ø 38
KVT SF2/B38-M8x10
SF2/B38-M8x10
M8 x 10mm
M8
10
Stainless steel
B38 - closed
Ø 38
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表