您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FK - Blind-rivet stud, flat head
KVT Fastening
FASTEKS® FILKO Blind-rivet nut
FK - Blind-rivet stud
Powered by
CAD模型選擇
{kvt/filko_blindnietmuttern/fk_m/fk_m.prj},{NB=KVT M6x4010 (12.5)},{IDNR=},{BZC=M6x4010},{GW=M6},{NDM=6.000},{FORM=1},{K=2.5},{K1=2.5-4.0},{H=7.8},{D=10.0},{K2=1.00},{B=11.5},{D1=7.7},{L1=19.5},{L2=10.0},{L3=5.0},{W=Stahl, verzinkt, dickschichtpassiviert (RoHS konform)},{K1X=2.5},{K1Y=4.0},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Hole-Ø +0.1
[mm]
D
Ø
[mm]
K2
[mm]
B
[mm]
D1
Ød
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W
Material
ⁿ/ₐ
KVT M5x2010
M5x2010
M5
0.2-2.0
6.6
9.0
0.75
9.0
6.5
18.0
10.0
4.5
Steel, galvanized, yellow...
KVT M5x2015
M5x2015
M5
0.2-2.0
6.6
9.0
0.75
9.0
6.5
23.0
15.0
4.5
Steel, galvanized, yellow...
KVT M5x3510
M5x3510
M5
2.0-3.5
6.6
9.0
0.75
10.5
6.5
18.0
10.0
4.5
Steel, galvanized, yellow...
KVT M5x3515
M5x3515
M5
2.0-3.5
6.6
9.0
0.75
10.5
6.5
23.0
15.0
4.5
Steel, galvanized, yellow...
KVT M6x2510
M6x2510
M6
0.5-2.4
7.8
10.0
1.00
10.0
7.7
19.5
10.0
5.0
Steel, galvanized, yellow...
KVT M6x2515
M6x2515
M6
0.5-2.4
7.8
10.0
1.00
10.0
7.7
24.5
15.0
5.0
Steel, galvanized, yellow...
KVT M6x2520
M6x2520
M6
0.5-2.4
7.8
10.0
1.00
10.0
7.7
29.5
20.0
5.0
Steel, galvanized, yellow...
KVT M6x4010
M6x4010
M6
2.5-4.0
7.8
10.0
1.00
11.5
7.7
19.5
10.0
5.0
Steel, galvanized, yellow...
KVT M6x4015
M6x4015
M6
2.5-4.0
7.8
10.0
1.00
11.5
7.7
24.5
15.0
5.0
Steel, galvanized, yellow...
KVT M6x4020
M6x4020
M6
2.5-4.0
7.8
10.0
1.00
11.5
7.7
29.5
20.0
5.0
Steel, galvanized, yellow...
KVT M6x6010
M6x6010
M6
4.0-6.0
7.8
10.0
1.00
13.5
7.7
21.0
10.0
5.0
Steel, galvanized, yellow...
KVT M6x6012
M6x6012
M6
4.0-6.0
7.8
10.0
1.00
13.5
7.7
24.0
12.0
5.0
Steel, galvanized, yellow...
KVT M6x6015
M6x6015
M6
4.0-6.0
7.8
10.0
1.00
13.5
7.7
26.0
15.0
5.0
Steel, galvanized, yellow...
KVT M8x3015
M8x3015
M8
0.3-3.0
9.9
12.0
1.50
12.5
9.8
27.0
15.0
7.0
Steel, galvanized, yellow...
KVT M8x3020
M8x3020
M8
0.3-3.0
9.9
12.0
1.50
12.5
9.8
32.0
20.0
7.0
Steel, galvanized, yellow...
KVT M8x5015
M8x5015
M8
3.0-5.0
9.9
12.0
1.50
15.0
9.8
27.0
15.0
7.0
Steel, galvanized, yellow...
KVT M8x5020
M8x5020
M8
3.0-5.0
9.9
12.0
1.50
15.0
9.8
32.0
20.0
7.0
Steel, galvanized, yellow...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表