您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HFE - Self-clinching stud
KVT Fastening
PEM® self-clinching fasteners
Self-clinching studs for sheet metal
Powered by
CAD模型選擇
{kvt/pem_einpressbefestiger/hfe/hfe.prj},{NB=KVT HFE-M6-50},{IDNR=},{W=Stahl gehärtet, verzinkt, farblos passiviert},{L1=50},{D1=M6},{LB=6.00},{D2=11.35},{D3=6.1},{A=2.8},{T=1.52},{SM=1.0},{MRL=11.5},{NDM=6.0},{KDM=4.773},{L11=0.9120},{L12=0.5050},{L13=0.4500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
L1
Length ±0.4
[mm]
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.13 0
[mm]
D2
±0.25
[mm]
D3
[mm]
A
max.
[mm]
T
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
KVT HFE-M5-15
HFE-M5-15
Steel hardened, galvanize...
15
M5
5.00
9.60
5.1
2.6
1.35
1.0
10.0
KVT HFE-M5-20
HFE-M5-20
Steel hardened, galvanize...
20
M5
5.00
9.60
5.1
2.6
1.35
1.0
10.0
KVT HFE-M5-25
HFE-M5-25
Steel hardened, galvanize...
25
M5
5.00
9.60
5.1
2.6
1.35
1.0
10.0
KVT HFE-M6-15
HFE-M6-15
Steel hardened, galvanize...
15
M6
6.00
11.35
6.1
2.8
1.52
1.0
11.5
KVT HFE-M6-20
HFE-M6-20
Steel hardened, galvanize...
20
M6
6.00
11.35
6.1
2.8
1.52
1.0
11.5
KVT HFE-M6-40
HFE-M6-40
Steel hardened, galvanize...
40
M6
6.00
11.35
6.1
2.8
1.52
1.0
11.5
KVT HFE-M6-50
HFE-M6-50
Steel hardened, galvanize...
50
M6
6.00
11.35
6.1
2.8
1.52
1.0
11.5
KVT HFE-M8-15
HFE-M8-15
Steel hardened, galvanize...
15
M8
8.00
15.30
8.1
3.3
2.13
1.5
14.5
KVT HFE-M8-20
HFE-M8-20
Steel hardened, galvanize...
20
M8
8.00
15.30
8.1
3.3
2.13
1.5
14.5
KVT HFE-M8-25
HFE-M8-25
Steel hardened, galvanize...
25
M8
8.00
15.30
8.1
3.3
2.13
1.5
14.5
KVT HFE-M8-30
HFE-M8-30
Steel hardened, galvanize...
30
M8
8.00
15.30
8.1
3.3
2.13
1.5
14.5
KVT HFE-M8-35
HFE-M8-35
Steel hardened, galvanize...
35
M8
8.00
15.30
8.1
3.3
2.13
1.5
14.5
KVT HFE-M8-40
HFE-M8-40
Steel hardened, galvanize...
40
M8
8.00
15.30
8.1
3.3
2.13
1.5
14.5
KVT HFE-M8-50
HFE-M8-50
Steel hardened, galvanize...
50
M8
8.00
15.30
8.1
3.3
2.13
1.5
14.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表