您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
FIPLOCK® PA6 Standard black
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems parallelly corrugated
Use in Railway application
FIPLOCK® PA6
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_paralle_gewellt/fiplock/fiplock_pa6/fiplock_fpaf_black.prj},{NB=FIPLOCK FPAF black Art. Nr. 61803913},{IDNR=},{EAN=4044777577606},{ATN=61803913},{ARTB=FIPLOCK FPAF 29/28,3x34,5 BK 50M},{FB=Black},{NW=29},{NWM=32},{P=Rough},{ID=28.3},{AD=34.5},{R=50},{WG=133},{VPE=50},{T=0.40},{L=51},{RADIUS=0.60},{L1=2.63}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
EAN
International Article Number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
FB
Color
ⁿ/ₐ
NW
Nominal width
[mm]
NWM
Nominal width metric
[mm]
P
Profil
ⁿ/ₐ
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
R
Bend radius
[mm]
WG
Weight
[g/m]
VPE
Package
[m]
FIPLOCK® PA6 Standard bla...
4044777577552
61803908
FIPLOCK FPAF 7/6,2x10,0 B...
Black
7
10
Fine
6.2
10.0
15
22
50
FIPLOCK® PA6 Standard bla...
4044777577569
61803909
FIPLOCK FPAF 10/9,6x12,8 ...
Black
10
12
Fine
9.6
12.8
20
28
50
FIPLOCK® PA6 Standard bla...
4044777577576
61803910
FIPLOCK FPAF 12/12,0x15,7...
Black
12
16
Fine
12.0
15.7
30
38
50
FIPLOCK® PA6 Standard bla...
4044777577583
61803911
FIPLOCK FPAF 17/16,1x21,1...
Black
17
20
Rough
16.1
21.1
35
65
50
FIPLOCK® PA6 Standard bla...
4044777577590
61803912
FIPLOCK FPAF 23/22,0x28,4...
Black
23
25
Rough
22.0
28.4
40
98
50
FIPLOCK® PA6 Standard bla...
4044777577606
61803913
FIPLOCK FPAF 29/28,3x34,5...
Black
29
32
Rough
28.3
34.5
50
133
50
FIPLOCK® PA6 Standard bla...
4044777577613
61803914
FIPLOCK FPAF 36/35,8x42,2...
Black
36
40
Rough
35.8
42.2
55
160
25
FIPLOCK® PA6 Standard bla...
4044777577620
61803915
FIPLOCK FPAF 48/46,7x53,8...
Black
48
50
Rough
46.7
53.8
65
228
25
FIPLOCK® PA6 Standard bla...
4044777577637
61803916
FIPLOCK FPAF 56/56,3x67,2...
Black
56
68
Rough
56.3
67.2
100
330
25
FIPLOCK® PA6 Standard bla...
4044777577644
61803917
FIPLOCK FPAF 70/67,2x79,6...
Black
70
80
Rough
67.2
79.6
130
460
25
FIPLOCK® PA6 Standard bla...
4044777577651
61803918
FIPLOCK FPAF 95/91,3x106,...
Black
95
106
Rough
91.3
106.0
170
660
10
FIPLOCK® PA6 Standard bla...
4044777577668
61803919
FIPLOCK FPAF 125/126,5x14...
Black
125
146
Rough
126.5
146.5
380
850
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表