您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® K-EM
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems parallelly corrugated
Various applications
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_paralle_gewellt/silvyn_rill/silvyn_k_em.prj},{NB=SILVYN K-EM Art. Nr. 65500235},{IDNR=},{ART1=65500235},{ART2=65500230},{MD1=SILVYN K-EM PG 16 BK},{MD2=SILVYN K-EM 16 GY},{AUS=1},{VERS1=5},{AD=21.2},{E=6.0 - 16.5},{B=29.30},{B1=10.0},{B2=14.0},{B3=25.2},{D=37.5},{D1=22.5},{D2=34.5},{PS=50},{GEW=0.60},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ART
Article no.
ⁿ/ₐ
MD
Material descritption
ⁿ/ₐ
AD
Trade size
[mm]
E
For Cable cross section mm
ⁿ/ₐ
B
Largest outer-ø mm
[mm]
D
Total length mm
[mm]
PS
Packet/Units
[mm]
GEW
Weight kg 100 units approx.
[mm]
SILVYN® K-EM Art. Nr...
65500205
SILVYN K-EM PG 7 BK
10.0
1.0 - 8.0
17.25
29.0
50
0.20
SILVYN® K-EM Art. Nr...
65500215
SILVYN K-EM PG 9 BK
13.0
1.0 - 10.0
20.00
32.5
50
0.30
SILVYN® K-EM Art. Nr...
65500225
SILVYN K-EM PG 11 BK
15.8
4.0 - 12.0
22.80
36.5
50
0.40
SILVYN® K-EM Art. Nr...
65500235
SILVYN K-EM PG 16 BK
21.2
6.0 - 16.5
29.30
37.5
50
0.60
SILVYN® K-EM Art. Nr...
65500245
SILVYN K-EM PG 21 BK
28.5
6.0 - 23.0
36.50
40.2
25
0.75
SILVYN® K-EM Art. Nr...
65500255
SILVYN K-EM PG 29 BK
34.5
6.0 - 29.0
42.50
44.2
25
0.90
SILVYN® K-EM Art. Nr...
65500265
SILVYN K-EM PG 36 BK
42.5
10.0 - 37.0
50.70
46.0
25
1.20
SILVYN® K-EM Art. Nr...
65500275
SILVYN K-EM PG 48 BK
54.5
10.0 - 47.0
62.90
52.0
10
1.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表