您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® KLICK 90° M
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems parallelly corrugated
Various applications
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_paralle_gewellt/silvyn_rill/silvyn_klick_wm.prj},{NB=SILVYN KLICK-WM Art. Nr. 55501175},{IDNR=},{AUS=1},{AD=21.2},{G=M25x1.5},{NDM1=25.000},{P1=1.500},{I=18.0},{B=29.5},{C=13.0},{E=50.0},{EX=MIN},{EX1=3.000},{CX1=23.400},{F=49.0},{D=29.5},{PU=50},{GEW=1.60},{VERS1=7},{VERS2=MIN},{FX1=26.500},{GX1=10.000},{HX1=8.500},{KX1=4.000},{LX1=22.500},{MX1=27.000},{NX1=35.500},{ROX1=9.000},{RPX1=11.250},{QX1=3.500},{YX1=32.500},{WX1=2.000},{BETHA=15.000},{BX2=19.800},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ART
Article no.
ⁿ/ₐ
MD
Material descritption
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
G
Thread
ⁿ/ₐ
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
E
Total length
[mm]
F
Total height
[mm]
D
Anschluß-Ø
[mm]
PU
Packet units
[Units]
GEW
Weight kg 100 units approx.
[kg/100 Units]
SILVYN® KLICK 90° M ...
55501115
SILVYN KLICK-WM 10x1,0 BK
10.0
M10x1
6.0
17.0
12.0
33.5
34.5
16.0
50
0.40
SILVYN® KLICK 90° M ...
55501125
SILVYN KLICK-WM 12x1,5 BK
13.0
M12x1.5
8.0
20.0
10.0
36.0
34.0
20.0
50
0.50
SILVYN® KLICK 90° M ...
55501135
SILVYN KLICK-WM 16x1,5 BK
13.0
M16x1.5
12.0
20.0
12.0
36.0
36.5
20.0
50
0.80
SILVYN® KLICK 90° M ...
55501145
SILVYN KLICK-WM 16x1,5/2 ...
15.8
M16x1.5
12.0
23.0
12.0
42.0
40.5
24.5
50
0.90
SILVYN® KLICK 90° M ...
55501155
SILVYN KLICK-WM 20x1,5/1 ...
15.8
M20x1.5
15.5
23.0
13.0
42.0
41.5
24.5
50
1.00
SILVYN® KLICK 90° M ...
55501165
SILVYN KLICK-WM 20x1,5/2 ...
21.2
M20x1.5
14.8
29.5
13.0
50.0
49.0
27.0
50
1.50
SILVYN® KLICK 90° M ...
55501175
SILVYN KLICK-WM 25x1,5/1 ...
21.2
M25x1.5
18.0
29.5
13.0
50.0
49.0
29.5
50
1.60
SILVYN® KLICK 90° M ...
55501185
SILVYN KLICK-WM 25x1,5/2 ...
28.5
M25x1.5
18.0
37.0
13.0
57.0
57.0
34.0
25
2.50
SILVYN® KLICK 90° M ...
55501195
SILVYN KLICK-WM 32x1,5/1 ...
28.5
M32x1.5
24.0
37.0
15.0
57.0
59.0
37.0
25
2.60
SILVYN® KLICK 90° M ...
55501205
SILVYN KLICK-WM 32x1,5/2 ...
34.5
M32x1.5
24.0
44.0
15.0
67.5
65.0
43.0
10
3.80
SILVYN® KLICK 90° M ...
55501215
SILVYN KLICK-WM 40x1,5/1 ...
34.5
M40x1.5
32.0
44.0
15.0
67.5
67.0
45.0
10
4.00
SILVYN® KLICK 90° M ...
55501225
SILVYN KLICK-WM 40x1,5/2 ...
42.5
M40x1.5
32.0
52.0
15.0
83.0
72.0
51.5
10
6.40
SILVYN® KLICK 90° M ...
55501235
SILVYN KLICK-WM 50x1,5/1 ...
42.5
M50x1.5
39.0
52.0
15.0
83.0
74.5
55.0
10
6.60
SILVYN® KLICK 90° M ...
55501245
SILVYN KLICK-WM 50x1,5/2 ...
54.5
M50x1.5
39.0
64.0
15.0
94.0
84.0
64.0
5
9.00
SILVYN® KLICK 90° M ...
55501255
SILVYN KLICK-WM 63x1,5 BK
54.5
M63x1.5
53.0
64.0
16.0
94.0
85.5
68.0
5
9.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表